Publish your products
Analogue Actuator
ABB

Analogue Actuator

The Analogue Actuator converts KNX telegrams in voltage (0…10V) signals. These analogue output signals are used to influence regulatory processes.

Specification
  • The Analogue Actuator converts telegrams received via KNX
    into analog output signals. The device has two outputs. The
    analog outputs can be used independently of one another as
    voltage outputs with adjustable output signals.

Technical specification
  • Unique ref.Analogue-Actuator
  • Product familyStandard Outputs
  • Product groupAnalogue Actuators
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)117
  • Width (mm)117
  • Depth (mm)51
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryHVAC - Control Panels
  • Uniclass 2015 CodeAc_65
  • Uniclass 2015 DescriptionVentilation and air conditioning activities
  • CSI MasterFormat 2014 Code13 21 00
  • CSI MasterFormat 2014 TitleControlled Environment Rooms
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit