Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
abb/products/fc41737b-d16f-4222-8942-d3b80180917f
Home
Categories
Electronics
Communication
Audio IP
Available in United States
ABB
Follow
Audio IP
H82001-W,HGH10-IP,AIS,White,ABB,Audio IP induction loop
Download
Technical specification
Technical specification
Unique ref.
AudioIP
Type
Assembly (multiple objects)
Date of publishing
2024-06-21
Edition number
1
Height (mm)
43
Width (mm)
81.1
Depth (mm)
198
Links
Links
Product url
https://new.abb.com/products/2TMA130011W0001/h82001-w
Related
Related
Material main
Plastic
Weight Net (Kg)
0.38
Classification
Classification
BIMobject Category
Electronics - Communication
ETIM Code
EC000779
ETIM Name
Indoor station door communication
OmniClass Number
23-37 23 17 11
OmniClass Title
Intercoms
Similar products
ABB
0.5" to 4" Trade Sizes Aluminum Conduit Body Elbow with Left, Right or Rear Access, Form 7 or Mark 9, Coated in Blue, Gray or White PVC
3.4
(
5
)
Download
ABB
ReliaGear neXT NEMA 3R Power Panelboard
Download
ABB
0.375" to 2" Trade Sizes 304 Stainless Steel Liquidtight Conduit Connectors
Download
ABB
0.5" to 4" Trade Sizes Form 7 or Form 8 Ferrous Conduit Body Elbows with Right Access, Coated in Blue, Gray or White PVC
3.3
(
8
)
Download
ABB
0.5" to 4" Ferrous Conduit Body Tee with Side Access, Form 7 or Form 8, with Cover, Coated in Blue, Gray or White PVC
Download
ABB
Welcome IP Mini OS, 1 push button, SM/FM
Download