Publish your products
MasterLINE 110_Busch-Jaeger
ABB

MasterLINE 110_Busch-Jaeger

Electronic movement detector for detecting thermal motion. Remote operation via IR remote control 6841-101. Remote configurable via IR service remote control 6842-101. With display for detection and operation mode. With ground surveillance. With high-quality lens for optimum detection. Detection sensitivity adjustable via IR service remote control. Adjustment of detection range via rotary control element.

Technical specification
  • Unique ref.MasterLINE-110_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)100
  • Width (mm)125
  • Depth (mm)33
Related
  • Material mainPlastic
  • Weight Net (Kg)0.32
Classification
  • BIMobject CategoryElectronics - Other Electronics

Region availability

Europe
Germany