Publish your products
Room Controller_Busch-Jaeger
ABB

Room Controller_Busch-Jaeger

Basic device for configuring up to 4 modules, e.g. blind actuator module, switching actuator module, dimming actuator module, etc. 24 V DC, for direct supply of 24V DC modules

Technical specification
  • Unique ref.Room-Controller_Busch-Jaeger
  • Product familyRoom Controller Series
  • Product groupMultifunction Room Automation
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)200
  • Width (mm)275
  • Depth (mm)50
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodeAc_10_40_27
  • Uniclass 2015 DescriptionElectrical system installing
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit