Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
abb/products/8e515d29-00dc-4a00-ab10-922742844e8e
Home
Categories
Electronics
Other Electronics
Surface-mounting box Presence tech BasicLINE_Busch-Jaeger
Unavailable in United States
ABB
Follow
Surface-mounting box Presence tech BasicLINE_Busch-Jaeger
For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. For surface mounting and increase of the protection type.
Download
Technical specification
Technical specification
Unique ref.
Surface-mounting-box-Presence-tech-BasicLINE_Busch-Jaeger
Product family
KNX Visualisation, Display and Signalling Device
Product group
KNX range
Type
Object (single object)
Date of publishing
2020-12-21
Edition number
1
Height (mm)
106
Width (mm)
106
Depth (mm)
26
Links
Links
Product url
https://new.abb.com/products/2CKA006899A2305/6888-surface-mounted-box
Technical description
https://new.abb.com/products/2CKA006899A2305/6888-surface-mounted-box
Related
Related
Material main
Plastic
Weight Net (Kg)
0.8
Classification
Classification
BIMobject Category
Electronics - Other Electronics
Region availability
Europe
Germany
Similar products
ABB
0.5" to 4" Trade Sizes Form 7 or Form 8 Ferrous Conduit Body Elbows with Right Access, Coated in Blue, Gray or White PVC
3.3
(
8
)
Download
ABB
0.5" to 4" Trade Sizes Aluminum Conduit Body Tee with Side Access, Form 7 or Mark 9, with Cover, Coated in Blue, Gray or White PVC
Download
ABB
ReliaGear neXT NEMA 1 Paintless Power Panelboard
Download
ABB
0.5" to 3" Trade Sizes Conduit Body with Cover, Form 7 or Form 8, Coated in Blue, Gray or White PVC
Download
ABB
U-Bolts for 0.5" to 6" Trade Sizes Conduits
3.4
(
8
)
Download
ABB
Pulling Elbows for 0.5" to 6" Trade Sizes Conduits, Coated in Blue, Gray or White PVC
Download