Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
abb/products/2bd2cd88-30dc-451f-b9b0-3c60d7a1db11
Home
Categories
Electrical
Sensors
Weather Sensor_Busch-Jaeger
Unavailable in United States
ABB
Follow
Weather Sensor_Busch-Jaeger
The device detect wind speed, rain, brightness in 3 directions, twilight, temperature, day/night an over the GPS signal date and time. An additional heating transformer is not needed.
Download
Technical specification
Technical specification
Unique ref.
Weather-Sensor-Sensors_Busch-Jaeger
Product family
Metrological and Physical Sensors
Product group
Weather Sensor
Type
Object (single object)
Date of publishing
2020-12-21
Edition number
1
Height (mm)
108
Width (mm)
121
Depth (mm)
227
Links
Links
Product url
https://www.busch-jaeger.de/produktuebersicht?tx_nlbjproducts_catalog%5Baction%5D=show&tx_nlbjproducts_catalog%5BcatBjeProdukt%5D=4170&tx_nlbjproducts_catalog%5BcatStdArtikel%5D=4450&tx_nlbjproducts_catalog%5Bcontroller%5D=CatStdArtikel&cHash=68b6eac173f69056b29c2993f26303d4
Installation instructions
https://www.busch-jaeger.de/files/files_ONLINE/0173-1-8489.pdf
Product certification
https://www.busch-jaeger.de/files/files_ONLINE/6190_11-102_CE_XX_V01_2CKA100000E1304.pdf
Related
Related
Material main
Plastic
Classification
Classification
BIMobject Category
Electrical - Sensors
Region availability
Europe
Germany
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
Three Phase LV Dry Type Transformer
4.3
(
9
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
ABB
Safety switches TH3364, TH3364R, TH3364SS
5.0
(
5
)
Download
ABB
Circuit breaker enclosure XT5ENCL600F,XT5ENCL600S
Download
ABB
Single phase LV Dry Type Transformer
4.1
(
22
)
Download