Publish your products
BasicLINE_Busch-Jaeger
ABB

BasicLINE_Busch-Jaeger

Electronic movement detector for detecting thermal motion. With ground surveillance. Continuously variable detection sensitivity. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 1 to 10 min., adjustable. With brightness-independent test mode for evaluating the detection zone.

Technical specification
  • Unique ref.BasicLINE_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)95
  • Width (mm)76
  • Depth (mm)118
Related
  • Material mainPlastic
  • Weight Net (Kg)0.34
Classification
  • BIMobject CategoryElectronics - Other Electronics

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit