Publish your products
Mini video outdoor station, 1 pushbutton,Aluminum alloy, surface-mounted installation
ABB

Mini video outdoor station, 1 pushbutton,Aluminum alloy, surface-mounted installation

Mini video outdoor station, 1 pushbutton, Aluminum alloy, surface-mounted installation.

Specification
  • 2TMA070010A0016

    2TMA210010A0030

Technical specification
  • Unique ref.mini-video-outdoor-station-1-pushbutton-aluminum-alloy-surface-mounted-installation
  • Product familyWelcome
  • Product groupVideo outdoor Stations
  • TypeObject (single object)
  • Date of publishing2025-07-24
  • Edition number1
  • Height (mm)168
  • Width (mm)99
  • Depth (mm)26
Related
  • Weight Net (Kg)0.37
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC001351
  • ETIM NamePush button panel door communication

Region availability

Asia Oceania Europe North America
Hong Kong
Australia
Czech Republic
United States
India
Finland
Indonesia
France
Jordan
Italy
Kuwait
Latvia
Lebanon
Norway
Malaysia
Poland
Saudi Arabia
Portugal
Singapore
Slovakia
Thailand
Spain
United Arab Emirates
Sweden
Vietnam
Ukraine