Publish your products
Presence Detectors-Control Unit_Busch-Jaeger
ABB

Presence Detectors-Control Unit_Busch-Jaeger

Control element for room temperature control with LCD and 5 operating buttons. Used for single-room temperature control in heating and air-conditioning technology. The controller is a constant room temperature controller for ventilator convectors (fan coils) in 2-pipe and 4-pipe systems and conventional heating or cooling systems. The room temperature controller works in both heating and cooling mode. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Technical specification
  • Unique ref.Presence-detectors-control-unit_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)81
  • Width (mm)81
  • Depth (mm)20
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectronics - Other Electronics

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit