Publish your products
Presence Tech DualLINE_Busch-Jaeger
ABB

Presence Tech DualLINE_Busch-Jaeger

For switching and dimming lighting systems that depend on brightness and movement. Detection range (for installation height 3 m): circular, 10 m diameter. For constant light regulation in combination with Dimmer insert 6524 U-500, 6526 U-500, 6593 U-500 or 6550 U-101-500. For the control of 2 independent light strips in combination with 2gang 1way unit 6402 U. For semiautomatic and fully automatic operation. For relay inserts 6401 U-102, 6402 U and 6812 U-101. For MOS-Fet insert 6804 U-101. For extension insert 6805 U. Remote control possible via IR mobile remote control 6010-25. Intelligent turn-on delay. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 sec - 20 min or short-time pulse adjustable.
Technical specification
  • Unique ref.Presence-tech-DualLINE_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
Related
  • Material mainPlastic
  • Weight Net (Kg)0.327
Classification
  • BIMobject CategoryElectronics - Other Electronics

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit