Publish your products
Protective Basket_Busch-Jaeger
ABB

Protective Basket_Busch-Jaeger

For ceiling presence detectors. for Busch-Watchdog Presence tech (6813-101-500), For Busch-Watchdog Presence tech Dualline 6813/11-xxx. For Busch-Watchdog Presence tech BasicLINE 6814 U. For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. For all Busch-Smoke alarm detectors ProfessionalLINE. For all Busch-Heat alarm detectors ProfessionalLINE. Busch-Smoke alarm detector 6831-84 and 6832-84. Also applicable in connection with surface-mounted housings 6885-xxx and 6888. For Busch-Presence detector mini KNX 6131/20-xxx and 6131/21-xxx. For Busch-Presence detector KNX 6131/30-xxx and 6131/31-xxx. For Busch-Watchdog Sky KNX 6131/40-24. For Busch-Presence detector Corridor KNX 6131/50-xxx and 6131/51-xxx.
Technical specification
  • Unique ref.Protective-basket_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)180
  • Width (mm)180
  • Depth (mm)98
Related
  • Material mainPlastic
  • Weight Net (Kg)210
Classification
  • BIMobject CategoryElectronics - Other Electronics

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit