Publish your products
Room Controller
ABB

Room Controller

Accommodates up to 8 plug-in modules. It controls their function and communicates as one bus device via the ABB i-bus®. Any module type can be plugged into each module slot. Manual operation for functional tests.

Specification
  • The fundamental principle: One device per room A single Room Controller controls all the room functions.
    This “one device per room” principle economically and flexibly provides KNX functionality: With 4 or 8 modules, which are simply inserted into the basis device, all loads in this room (lights, blinds, heating, etc.) can be controlled. 

Technical specification
  • Unique ref.Room-Controller
  • Product familyRoom Controller Series
  • Product groupMultifunction Room Automation
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)270
  • Width (mm)50
  • Depth (mm)316
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodeAc_10_40_27
  • Uniclass 2015 DescriptionElectrical system installing
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit