Publish your products
Room Temperature Controller
ABB

Room Temperature Controller

The control element is used in conjunction with the FCC / S FanCoil controller or the VC / S valve controller for temperature control.

Technical specification
  • Unique ref.RoomTempreatureController
  • Product familyTemperature control
  • Product groupRoom Temperature Controller
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)80
  • Width (mm)80
  • Depth (mm)15
Related
  • Material mainPlastic
  • Weight Net (Kg)92
Classification
  • BIMobject CategoryElectrical - Controls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit