Publish your products
Surface workstation_CEM Niessen
ABB

Surface workstation_CEM Niessen

Surface workstation set 3xSO+2xSpaces
Specification
  • Multifunction surface base, Niessen branded, with 3 Socket outlets fully wired with 2,5mm2 halogen free cable, 2 empty spaces for customization with VDI connectors (cover plate and connectors not included). Power input through built-in male rapid connector. Set of detachable raised mounting brackets. Mounted on aluminium profile. Available finishes: white and anthracite.
Technical specification
  • Unique ref.T2425_CEM_Niessen
  • Product familyCEM
  • Product groupElectrical connectivity and multimedia
  • Date of publishing2020-10-21
  • Edition number1
  • Height (mm)84
  • Width (mm)384.7
  • Depth (mm)54
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.595
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • ETIM CodeEC002759
  • ETIM NameDesk connecting unit
  • OmniClass Number23-35 27 00
  • OmniClass TitleElectrical Terminals
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit