This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Weather Sensor

Unique ref.: Weather-Sensor
Brand: ABB
Product family: Metrological and Physical Sensors
Product group: Standard Inputs
Width (mm): 121
Height (mm): 109
Depth (mm): 227
Date of publishing: 2020-12-21
Edition number: 1
Type: Object (single object)
Download (3)

The device detect wind speed, rain, brightness in 3 directions, twilight, temperature, day/night an over the GPS signal date and time. An additional heating transformer is not needed.

The Weather Sensor WES/A 3.1 detects – primarily in the residential sector – wind speed, rain, brightness in three directions, twilight, temperature and the date and time using the GPS signal.


Material main: Plastic
Material secondary: Plastic
Designed in:
Manufactured in:

BIMobject Category: Electrical - Controls
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 34 43 23.13
CSI MasterFormat 2014 Title: Automatic Weather Observation Equipment
OmniClass Number: 23-35 47 11 15
OmniClass Title: Weather Rated Lighting Fixtures
CSI UniFormat II Code: D3060
CSI UniFormat II Title: Controls and Instrumentation

BIMobject SEEK Properties

Electrical - Controls

Name Value
Depth 227 mm
Height 109 mm

BIMobject®