Publish your products
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull
Atley Rectangular Flush Pull

    Atley Rectangular Flush Pull

    The Atley Rectangular Flush Pull adds the ideal finishing touch to your home, allowing you to smoothly open and close your bathroom cavity sliding doors. The rectangular design of this cavity slider makes it easy to grip, while its minimalistic look will simplify your space. Atley is extremely versatile, complementing both contemporary and classic styles. Please Note: – The Atley Rectangular Flush Pull is sold as a singular pull and not as a pair. – This product does not come with a door pull. The Cavity Slider Edge Pull  can be purchased separately. Features: – 304 stainless steel construction provides durability for indoor and commercial use. – ABI HeatShield PVD Electro Colouring System offers a more corrosion-resistant finish while being environmentally friendly. – Minimalistic design allows for easy installation. Dimensions: – Length: 120mm – Width: 40mm – Depth: 13mm 

    Technical specification
    • Unique ref.atley-rectangular-flush-pull
    • Product familyHardware
    • Product groupAtley
    • TypeObject (single object)
    • Date of publishing2024-03-06
    • Edition number1
    • Height (mm)40
    • Width (mm)120
    • Depth (mm)13
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.06
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit