Publish your products
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler
Elysian Pot Filler

    Elysian Pot Filler

    3.5 out of 5 stars3.5(11 reviews)

    Sometimes you need a smart solution to an everyday task. With instant accessibility in mind, this wall-mounted extendable arm with a quarter turn ceramic cartridge makes the prospect of filling your pots and pans in the kitchen so much simpler.

    Made from solid brass for peace-of-mind durability, the Pot Filler is also easily foldable. Its functionality will make a positive impression in the kitchen.

    Features:

    – Solid Brass Construction
    – PVD (Physical Vapour Deposition)
    – Foldable and compact
    – Large Reach (573mm from wall)

    Dimensions:

    – Reach (from wall): 573mm
    – Overall Length: 622mm (extended); 350mm (compacted)

    Technical specification
    • Unique ref.elysian-pot-filler
    • Product familyTapware
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (mm)147.5
    • Width (mm)65
    • Depth (mm)622
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.91
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets