Publish your products
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge
Kenzie Glass to Glass Shower Hinge

    Kenzie Glass to Glass Shower Hinge

    With a bold, contemporary design, the Kenzie Glass-to-Glass Shower Hinge elevates any enclosed shower or cavity space. Constructed from durable 304 stainless steel and coated with our PVD electro-colouring system for a more corrosion-resistant finish, this dual-function shower hinge is suitable for glass 10-12mm thick and has all the required hardware for installation. The Kenzie Glass-to-Glass Shower Hinge is available in five finishes to ensure a seamless and unified aesthetic amidst our extensive range of fixtures and accessories. Features: – 304 stainless steel construction offers durability for indoor and commercial use. – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish. – Dual functioning with the ability to swivel inwards and outwards. Dimensions: – Length: 115mm – Width: 22mm – Height: 90mm

    Technical specification
    • Unique ref.kenzie-glass-to-glass-shower-hinge
    • Product familyHardware
    • Product groupKenzie
    • TypeObject (single object)
    • Date of publishing2024-03-14
    • Edition number1
    • Height (mm)90
    • Width (mm)115
    • Depth (mm)22
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.88
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware