Publish your products
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip
Pius Glass Panel Clip

    Pius Glass Panel Clip

    With a sharp and slimline design, the Pius Glass Panel Clip will instil confidence thanks to its hand-polished stainless steel construction.

    Pius is designed for 12mm glass but can also be adjusted to work with 8 – 10mm glass. For glass panels less than 12mm thick, ABI Interiors recommends using clear rubber packers (which can be supplied by your local glazier). Generally, 3 – 4 clips are required per glass panel. However, this depends on the size and height of the glass panel.

    Features:

    – PVD (Physical Vapour Deposition) colouring system, keeping the finish of your product in beautiful condition for many years to come.
    – 304 stainless steel, a premium material that ensures durability for commercial and indoor use.

    Dimensions:

    – Length: 45mm
    – Width: 25mm
    – Height: 35mm

     

    Technical specification
    • Unique ref.pius-glass-panel-clip
    • Product familyHardware
    • Product groupPius
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)25
    • Width (mm)45
    • Depth (mm)35
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.14
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware