Publish your products
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste
Sink Basket Waste

    Sink Basket Waste

    Constructed from 304 stainless steel for durability assurance, our Sink Basket Waste features a basket-shaped strainer that prevents food particles from entering your drain and clogging the pipes. The basket waste can also be easily cleaned by simply lifting it out and emptying the contents into the bin.

    While specifically designed for sinks manufactured by ABI Interiors, this product can also function in most other standard-size sinks.

    Please Note:

    – Refer to our specification sheet to ensure compatibility with your sink before purchasing.
    – There may be subtle variations in colour between the visible and internal components of the waste.

    Features:

    – Highly durable 304 stainless steel construction.
    – Easy-to-clean lift-out design.
    – Physical Vapour Deposition (PVD) coating to provide a more corrosion-resistant finish while remaining environmentally friendly.
    – Universal fitting. 
    – Available in a range of finishes. 

    Dimensions:

    – Diameter: 114mm
    – Suits 50mm trap
     

    Technical specification
    • Unique ref.sink-basket-waste
    • Product familyWastes
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2024-04-09
    • Edition number1
    • Height (mm)86
    • Width (mm)114
    • Depth (mm)114
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.75
    Classification
    • BIMobject CategoryKitchen - Other Kitchen
    • IFC classificationWaste Terminal
    • Uniclass 2015 CodePr_70_55_96_84
    • Uniclass 2015 DescriptionSink wastes
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles