Publish your products
63" x 39" ADA Title 24 Alternative Roll In Shower LEFT Return Wall
63" x 39" ADA Title 24 Alternative Roll In Shower LEFT Return Wall
63" x 39" ADA Title 24 Alternative Roll In Shower LEFT Return Wall
63" x 39" ADA Title 24 Alternative Roll In Shower LEFT Return Wall

    63" x 39" ADA Title 24 Alternative Roll In Shower LEFT Return Wall

    Two-piece ADA alternate roll-in shower stall for new construction. This 63" × 39" shower features a rear center drain, left return wall, ¾" low threshold, reinforced walls, and durable fiberglass construction. Ideal for projects requiring ADA and California Title 24, Chapters 11A and 11B compliance. Made in the USA and backed by a 30-year warranty. Available with factory-installed folding seat, grab bars, and accessories to help meet ADAAG guidelines.

    Specification
      • Exterior Dimensions: 63”w x 39”d x 79-5/8”h
      • 3/4” barrier free threshold
      • 2-piece alternate roll-in shower stall
      • Rear, center drain location
      • Handed by the return wall/seat, Left (Right also available)
    Technical specification
    • Unique ref.APC6339BFRW2P-L
    • Product familyADA Showers
    • Product groupADA Roll In Showers
    • TypeObject (single object)
    • Date of publishing2026-11-16
    • Edition number1
    • Height (inches)79.62
    • Width (inches)63
    • Depth (inches)39
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States