Publish your products
Roof deck
Roof deck
    ACH
    Archived

    Roof deck

    The aim, from a commercial point of view, is to cover all alternatives and variations when completing the waterproofing of a roof deck that is: To offer systems with both elastomeric and plastomeric sheets. To offer both single layer and double layer systems.
    Specification
    • The waterproofing sheets guarantee cover tightness. They rebar feature selection in each work which is governed by: Membrane Type Required performance The armor types available are: Glass fiber: provides excellent dimensional stability. It is used exclusively for attachment by welding. Polyester felt (PF): provides high mechanical strength (tear, puncture, etc.) Felt compound by reinforced and stabilized polyester (FP-VF) with the advantages of both solutions. Auxiliary blades are availables in a wide of 333 mm called reinforcing band. The nomenclature used for the asphaltic sheets will be SBS and AAP for Elastomers and Plastomers respectively.
    Technical specification
    • Unique ref.Roofdeck
    • Product familyPanels
    • Product groupRoof
    • TypeObject (single object)
    • Date of publishing2019-06-19
    • Edition number1
    Related
    • Material mainPolyisocyanurate PIR
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_12_20
    • Uniclass 2015 DescriptionDeck systems
    • CSI MasterFormat 2014 Code03 51 00
    • CSI MasterFormat 2014 TitleCast Roof Decks
    • OmniClass Number23-13 35 23 13
    • OmniClass TitleStructural Roof Decks
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit