Publish your products
Sound Silencer™ - Ceiling Tiles - Fiber Free and Cleanable
Sound Silencer™ - Ceiling Tiles - Fiber Free and Cleanable
Sound Silencer™ - Ceiling Tiles - Fiber Free and Cleanable
Sound Silencer™ - Ceiling Tiles - Fiber Free and Cleanable
Sound Silencer™ - Ceiling Tiles - Fiber Free and Cleanable

    Sound Silencer™ - Ceiling Tiles - Fiber Free and Cleanable

    SOUND SILENCER™ Acoustical Ceiling Tiles
    Functional, Cleanable, Fiber Free.

    Sound Silencer ceiling tiles are one of the only truly fiber free ceiling tiles that are ideal for food prep, dining or high humidity environments like natatoriums, swimming pools or even exterior structures.  The core material is a Porous Expanded Polypropylene (P.E.P.P.) board that is truly unique.  These tiles are extremely light weight and drop easily into standard grid.  They are Class A fire rated, generally in stock and are affordable and easy to ship to the site without damage.

    Product Features:

    • Class A Fire Retardant
    • No Fiberglass-Non-Fibrous
    • Moisture Resistant
    • Impact Resistant
    • Water Resistant
    • Non-Abrasive Surface
    • Both STC and NRC Ratings
    • Bacteria and Fungi Resistant

    Thicknesses: 1" and 2"
    Colors: White and Charcoal
    Sizes: 23 3/4" x 23 3/4" or 23 3/4" x 47 3/4"

    Common Applications: Gymnasiums, Auditoriums, Classrooms, Swimming Pools, Ice Arenas, Clean Rooms, Food Processing Plants, Food Prep Areas, Cafeterias & Restaurants, Manufacturing Plants, Car Washes, Rooftop and Machine Enclosures, Gun Ranges, Dog Kennels, Locker Rooms

    Specification
    • SECTION 09 51 23

      Sound SilencerTM Acoustic Ceiling Tiles

      PART 1 GENERAL

      1. SECTION INCLUDES
        1. Sound SilencerTM Ceiling Tiles.
      2. REFERENCES
        1. American Society for Testing and Materials (ASTM)
          1. ASTM E84: Standard Test Method for Surface Burning Characteristics of Building Materials.
          2. ASTM E90: Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements
          3. ASTM C423: Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method.
          4. ASTM E795: Standard Practices for Mounting Test Specimens During Sound Absorption Tests
        2. International Code Council (ICC)
          1. ICC IBC: International Building Code
      3. SUBMITTALS
        1. Product Data: Manufacturer’s data sheet and installation instructions.
        2. Samples: Submit, at minimum, a 4” x 4” sample for each type of specified acoustical tile.
        3. Test Reports: Upon request, submit certified test reports to verify specified product performance.
      4. QUALITY ASSURANCE
        1. Qualifications:
          1. Manufacturers: Provide acoustical ceiling tiles from a single manufacturer.
          2. Installers: Utilize an installer having demonstrated experience on projects of comparable size and complexity.
        2. Performance Requirements:
          1. Surface Burning Characteristics: Acoustical tiles to perform as specified when tested in accordance with ASTM E84. Acoustical tile surface burning performance should comply with the International Building Code and other local building code requirements.
          2. Acoustical Characteristics: Acoustical tiles to perform as specified when tested in accordance with ASTM C423 and ASTM E90.
      5. DELIVERY, STORAGE, AND HANDLING
        1. Storage and Handling Requirements:
          1. Handle tiles carefully to avoid any damage.
          2. Store tiles indoors in a clean, cool, dry place, and out of direct sunlight.
          3. Store tiles in a space where the ambient temperature and humidity conditions are being maintained at the levels indicated for the project when occupied for its intended use.
      6. SITE CONDITIONS
        1. Ambient Conditions:
          1. Maintain ambient temperature and humidity conditions at levels indicated for the project when occupied for its intended use.
          2. Do not install products under environmental conditions outside manufacturer’s recommended limits.
        2. Existing Conditions: Do not install ceiling tiles until space is enclosed and weather proofed, wet work is completely dry, and work above ceilings is complete.
      7. WARRANTY
        1. Provide manufacturer’s written product warranty per Section 01 77 00 – Closeout Procedures.

      PART 2 PRODUCTS

      (Specifier Note: Red colored text below requires you to select an option before this specification can be completed. Options in red text are bound by parenthesis. Additional Sound Silencer Ceiling Tile information can be found on our website: www.acousticalsurfaces.com

      1. MANUFACTURERS
        1. Acoustical Surfaces, Inc., 123 Columbia Court N, Chaska, MN 55318.
          Phone: 952-448-5300. Fax: 952-448-2613. Website: www.acousticalsurfaces.com
      2. DESCRIPTION
        1. Product: Sound SilencerTM Ceiling Tiles by Acoustical Surfaces, Inc.
        2. Product Options:
          1. Tile Composition: Semi-rigid porous expanded polypropylene acoustical bead foam
          2. Tile Thickness: (1”) / (2”)
          3. Tile Size: (23-3/4” x 23-3/4”) / (23-3/4” x 47-3/4”)
          4. Edge Profile: Square
          5. Finish: (Charcoal) / (White)
          6. Mounting Method: Lay-in
        3. Product Performance:
          1. Acoustical Performance
            1. Noise Reduction Coefficient (NRC) per ASTM C423

      Thickness

      1”

      2”

      E-400 Mount

      0.55

      0.70

      1. Sound Transmission Classification (STC) per ASTM E90

      Thickness

      1”

      2”

      STC

      9

      13

      OITC

      8

      11

      1. Surface Burning Performance
        1. Fire Rating per ASTM E84: Class A.

      PART 3 EXECUTION

      1. EXAMINATION
        1. Verification of Conditions:
          1. All wet work in the installation area must be complete, cured, and dry prior to installation.
          2. Work above ceilings shall be complete, inspected, and accepted before ceiling work begins.
      2. INSTALLATION
      3. Comply with manufacturer’s instructions and recommendations for installation of ceiling tiles and with industry standards.
      4. CLEANING
      5. Clean surfaces of ceiling tiles per manufacturer’s instructions or recommendations.
      6. Remove and replace damaged or discolored material and material that cannot be properly cleaned.
      7. PROTECTION
      8. Protect installed work from damage due to subsequent construction activity, including temperature and humidity limitations and dust control, so that the work will be without damage and deterioration at the time of acceptance by the owner.

      END OF SECTION

      Keywords:

      acoustic ceiling tiles
      washable ceiling panels
      water-resistant acoustics
      polypropylene ceiling tiles
      drop ceiling noise control
      hygienic acoustic tiles
      cleanable ceiling tiles
      replacement ceiling tiles
      restaurant ceiling tiles
      kennel ceiling tiles
      lightweight ceiling tiles
      acoustical ceiling tiles
      abuse-resistant ceiling tiles
      fiber-free ceiling tiles
      Sound Silencer polypropylene ceiling tiles
      non-fibrous acoustical ceiling panels
      washable acoustic ceiling tiles
      impact-resistant ceiling panels
      indoor/outdoor acoustical ceiling tiles
      Class A fire-rated polypropylene tiles
      lightweight acoustic ceiling panels
      durable soundproofing ceiling tiles
      high NRC ceiling tiles for echo and reverberation control
      moisture-resistant and washable acoustic solution
      odor-resistant polypropylene ceiling panels
      safe, non-toxic, non-fibrous acoustical treatment
      ideal for high-humidity and sanitary environments
      fire-rated for safety compliance
      color options for Sound Silencer ceiling tiles
      custom sizes for drop ceiling grids
      decorative acoustic ceiling panels for modern interiors
      smooth, cleanable polypropylene finish
      architectural acoustic design elements
      modular ceiling tile systems for flexible layouts
      acoustic ceiling tiles for restaurants and hospitality spaces
      sound absorption panels for kennels and animal hospitals
      noise control for food prep areas and kitchens
      ceiling tiles for schools, classrooms, and cafeterias
      industrial and commercial spaces with high noise levels
      server rooms and data centers acoustic ceiling panels
      easy-to-install ceiling tiles for standard grids
      lightweight panels for quick replacement
      washable and low-maintenance acoustic solution
      safe for high-traffic and sanitary environments
      fire-rated polypropylene finish for code compliance
      moisture-resistant ceiling panels for food prep areas
      odor-resistant acoustic ceiling tiles for kitchens and cafeterias
      cleanable non-fibrous acoustic ceiling tiles for sanitary spaces
      affordable polypropylene acoustic ceiling tiles for large rooms
      modular ceiling tile systems for echo reduction
      custom-size Sound Silencer ceiling tiles for architectural design

    Technical specification
    • Unique ref.acoustical-surfaces-ceiling-tiles
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Material
    • Date of publishing2011-04-21
    • Edition number1
    Related
    • Material mainExpanded Polypropylene
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States