Publish your products
CFAB™ Cellulose Absorptive Acoustical Panels
CFAB™ Cellulose Absorptive Acoustical Panels
CFAB™ Cellulose Absorptive Acoustical Panels
CFAB™ Cellulose Absorptive Acoustical Panels
CFAB™ Cellulose Absorptive Acoustical Panels
CFAB™ Cellulose Absorptive Acoustical Panels
CFAB™ Cellulose Absorptive Acoustical Panels

    CFAB™ Cellulose Absorptive Acoustical Panels

    CFAB Cellulose-Based Acoustical Panels

    CFAB cellulose acoustical panels are made with a unique blend of 65-75% recycled fibers. They offer an environmentally friendly solution for acoustical panels. The panels are cost-effective, easy, and safe to handle and install. Most panels are installed onto the walls or ceiling with adhesives, but stick pins and washers can also be used. The most common applications for the CFAB Cellulose panels are in areas where aesthetics is of less importance, or in applications where they are used as an acoustical backer for a site-stretched fabric system. Some typical applications for the CFAB panels include industrial or mechanical applications, breweries or tap rooms, absorbent panels for behind stretched fabric or linear/slatted wooden walls or ceilings, under tables and chairs or in other situations where the room or space is going for an industrial / recycled aesthetic.

    • Controls reflections and deadens sounds within a room
    • Easy to handle and install – No special equipment required
    • Class A fire rating
    • Resists mold growth
    • Made from renewable and recycled fibers
    • Low VOC Emissions – Passes CDPH V1.2 Test Standard and can contribute to LEED V4.1 EQ Credit: Low-Emitting Materials

    Applications: 
    Industrial or mechanical applications where a low cost, high absorption product is more important than aesthetics, breweries or tap rooms, absorbent panels for behind stretched fabric or linear/slatted wooden walls or ceilings, under tables and chairs or in other situations where the room or space is going for an industrial / recycled aesthetic.

    Material Composition: Blended textile and paper fibers - 65-75% recycled content

    Thicknesses: 1", 1.5" and 2"

    Densities Available:
    1" 3 lb. pcf
    1.5" 3 lb. pcf
    1" 6 lb. pcf (minimum order may apply)
    1" 8 lb. pcf (minimum order may apply)
    2" 3 lb. pcf

    Standard Size: 24" x 48"
    Additional Sizes: **12" x 12", 24" x 24", **48" x 48", 48" x 96"  
    **Minimum quantities apply, please call for details.**

    Product Safety: Our CFAB Cellulose panels contains flame retardants to ensure maximum safety for building insulation, and carry a Class A fire rating. To protect against mold growth, CFAB cellulose panels contain an EPA-registered fungicide. CFAB does not contain any harmful airborne particles, and do not itch or irritate skin.

    Specification
    • For spaces where cost‑effective performance and sustainability matter more than aesthetics, CFAB cellulose acoustical panels provide a really good solution. Made from a unique blend of 65–75% recycled acoustic material, these cellulose acoustic panels create an eco‑friendly sound control option that is safe to work with, easy to handle, and simple to install. Whether adhered directly to walls and ceilings or mounted with stick pins and washers, they are designed for straightforward use in both professional and DIY acoustic panel core applications.

      CFAB panels are engineered to function as noise absorption boards and sound absorption boards for echo control, helping to reduce reflections and reverberation in demanding environments. Their performance as high NRC cellulose acoustic panels makes them ideal for industrial noise control panels, acoustic panels for industrial and mechanical spaces, and brewery and tap room sound absorption panels where a rugged, recycled aesthetic is part of the design intent. They are equally effective as cellulose panels for STC wall assemblies, serving as an acoustical backer behind stretched fabric or slatted wood systems.

      Safety and durability are built into every panel. Classified as Class A fire rated acoustic panels, they meet stringent building codes while also functioning as mold resistant cellulose acoustical panels. Manufactured with an EPA‑registered fungicide, they resist mold growth and degradation, ensuring long‑term reliability. As low VOC acoustic panels, they pass CDPH V1.2 standards and can contribute to sustainable acoustical solutions for LEED projects, cellulose panels for WELL and Living Building Challenge credits, and other green manufacturing acoustic panels initiatives.

      Made from renewable fiber acoustical panels, CFAB products are not only eco‑friendly cellulose acoustic panels but also recyclable acoustic panels that support sustainable acoustics in modern construction. Their versatility extends to classrooms, community spaces, and hospitality environments, where cellulose acoustical panels for classrooms and community spaces provide effective reverberation reduction acoustic panels without compromising safety or environmental goals.

      Available in multiple thicknesses and densities, CFAB panels offer flexibility for different acoustic requirements. 

      For designers, builders, and facility managers seeking easy install cellulose acoustic panels that combine noise absorption boards with environmental responsibility, CFAB delivers. It is the CFAB cellulose acoustical panel solution that balances performance, safety, and sustainability—ideal for projects where acoustics matter, but aesthetics take a back seat to practicality and eco‑conscious design.

    Technical specification
    • Unique ref.acoustical-surfaces-cfab-cellulose-panels
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Material
    • Date of publishing2013-06-18
    • Edition number1
    • Height (inches)48
    • Width (inches)24
    • Depth (inches)1
    Related
    • Material mainCellulose
    • Weight Net (Lbs)8
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States