Publish your products
Echo Eliminator - Recycled Cotton Acoustical Baffles
Echo Eliminator - Recycled Cotton Acoustical Baffles
Echo Eliminator - Recycled Cotton Acoustical Baffles
Echo Eliminator - Recycled Cotton Acoustical Baffles
Echo Eliminator - Recycled Cotton Acoustical Baffles
Echo Eliminator - Recycled Cotton Acoustical Baffles
Echo Eliminator - Recycled Cotton Acoustical Baffles

    Echo Eliminator - Recycled Cotton Acoustical Baffles

    Echo Eliminator™ Recycled Cotton Acoustical Baffles
    Sustainable, High-Performance Sound Absorption

    Enhance acoustics and reduce echo in large spaces with Echo Eliminator™ Acoustical Baffles—the same trusted performance of our Echo Eliminator panels simply used as a vertical hanging baffle. Made from recycled cotton and completely free of fiberglass, these baffles offer an environmentally friendly, economical, and highly effective sound absorption solution.

    Perfect for gymnasiums, auditoriums, classrooms, performance spaces, cafeterias, and more, Echo Eliminator baffles are lightweight, durable, and safe to handle. Available in two thicknesses and various color options, they are easily integrated into any design aesthetic.

    Key Features:

    • Sustainable Material: Made from non-woven recycled cotton fibers
    • No Fiberglass: Safe, non-irritating, and environmentally responsible
    • Superior Acoustics: Excellent sound absorption at a low cost
    • Easy Installation: Lightweight and simple to hang
    • Versatile Design: Available in 1" and 2" thicknesses; standard size 48" x 24"
    • Color Options: Multiple colors available – Beige, Black, Light Gray, Marble Blue, Graphite, White
    • Quick Lead Times: Fast turnaround and economical shipping
    • LEED™ Eligible: Contributes toward LEED™ credits for green building projects

    Ideal Applications:
    Gymnasiums, Auditoriums, Cafeterias, Classrooms, Music Rooms, Arenas, Churches, Offices, Theaters, Restaurants, Pro Audio Environments, Manufacturing Facilities, and more.

    Create more comfortable, acoustically balanced environments with Echo Eliminator™ Baffles—where performance, sustainability, and design flexibility come together.

    Specification
    • Large, open spaces often struggle with excessive echo and reverberation. The Echo Eliminator™ Recycled Cotton Acoustical Baffles provide a sustainable, high‑performance solution to this challenge. Made from non‑woven recycled cotton fibers, these eco‑friendly acoustic solutions are completely free of fiberglass, safe to handle, and designed to deliver superior noise reduction at a cost‑effective price point.

      Lightweight and versatile, Echo Eliminator baffles are ideal for gymnasium noise control, auditorium acoustic treatment, classrooms, cafeterias, churches, and performance halls. Their design allows them to function as acoustic ceiling treatments, hanging sound absorbers, or suspended acoustical elements, blending seamlessly into a wide range of environments. Available in 1" and 2" thicknesses, with a standard size of 48" × 24", they can be specified in multiple colors—Beige, Black, Light Gray, Marble Blue, Graphite, and White—for customizable acoustic solutions that complement any interior.

      Performance is where Echo Eliminator excels. These high NRC acoustic treatments act as fiber‑free sound absorption systems, reducing reverberation and controlling reflections across a broad frequency range. They serve as broadband sound absorption solutions, eliminating flutter echo and improving speech intelligibility in spaces where clarity is critical. With Class A fire‑rated construction, they meet stringent safety standards while also qualifying as low‑VOC acoustic materials that contribute toward LEED credits and other sustainable acoustical solutions for green building projects.

      Installation is simple. Their lightweight acoustic design makes them easy to hang with minimal effort, whether used as vertical acoustic treatments, bonded cotton hanging absorbers, or sound‑absorbing hanging panels. Quick lead times and economical shipping ensure projects stay on schedule, while their durability supports long‑term use in high‑traffic facilities.

      From gym acoustic treatments to auditorium noise control, Echo Eliminator delivers high‑performance acoustic solutions that combine sustainability, safety, and design flexibility. These colored acoustic treatments are the trusted choice for architects, contractors, and facility managers seeking to create acoustically balanced environments without compromise.

    Technical specification
    • Unique ref.acoustical-surfaces-echo-baffles
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Material
    • Date of publishing2011-04-21
    • Edition number1
    • Height (inches)24
    • Width (inches)48
    Related
    • Material mainCotton Fibers
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 19 11
    • OmniClass TitleCeiling Baffles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States