Publish your products
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels
Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels

    Poly Max™ Polyester (PET Felt) Ceiling and Wall Panels

    Poly Max™ Polyester Acoustic Wall & Ceiling Panels

    High-Performance Acoustics with Modern Design & Material Integrity

    Poly Max™ acoustic panels provide an elegant and sustainable solution for controlling echo and reverberation across a wide range of interior environments. Engineered for both performance and aesthetics, these panels are ideal for wall and ceiling applications in commercial, educational, residential, and aquatic spaces.

    Sustainable Materials for Demanding Environments

    Manufactured from 100% polyester fiber—a blend of 60% post-consumer recycled PET and 40% virgin PET—Poly Max panels are:

    • Non-toxic, non-allergenic, and formaldehyde-free
    • Resistant to mold, mildew, and fungi
    • Certified for low VOC emissions (CDPH V1.2 compliant)
    • Contributing toward LEED v4.1 EQ Credit: Low-Emitting Materials

    The core PET composition offers significant advantages over traditional acoustic materials:

    • Hydrophobic and non-hygroscopic, ensuring an extremely low moisture absorption rate
    • Maintains dimensional stability in high-humidity environments (e.g., natatoriums)
    • Will not swell, sag, or degrade under prolonged moisture exposure

    Proven Durability in Aquatic and Humid Environments

    Poly Max is specifically suited for high-humidity, chemically exposed environments like indoor pools and aquatic centers:

    1. Microbial Resistance: PET is a non-organic, moisture-repellent substrate that resists mold and mildew growth. Verified through ASTM C1338 fungal resistance testing, Poly Max achieved the highest possible rating—zero fungal growth.
    2. Chemical Resistance: PET is chemically stable and highly resistant to airborne chloramines and cleaning agents. Unlike metal or organic-based products, it will not corrode, oxidize, or break down, ensuring long-term performance and visual appeal.

    Design Versatility

    Poly Max panels balance affordability and architectural appeal with customization options that support diverse design intents:

    • Available in a wide range of colors, plus custom-printed graphics or photo-quality imagery
    • Tackable surface ideal for workspaces and classrooms
    • Engravable for added visual texture, branding, or artwork integration

    Sizes, Formats & Easy Installation

    Standard sizes include:

    • 24" x 48", 48" x 96"
    • Ceiling tile size: 23¾" x 47¾"
    • Custom sizing and CNC-cut shapes available
    • Thickness options: ½", 1", and 2"

    Color availability:

    • ½" panels: White, Beige, Tan, Brown, Silver, Gray, Black, Blue, Purple, Red, Orange, Lime
    • 1" and 2" panels: White, Beige, Black, Silver

    Mounting options:

    • Adhesive bonding
    • RotoFast Snap-On Anchors
    • Mechanical fasteners (screws)
    • Z-bar systems

    Lightweight, safe to handle, and easy to field cut, Poly Max makes installation fast, clean, and efficient—whether on ceilings, walls, or in complex architectural layouts.

    Fire Safety Rating

    • Class A Fire Rated (ASTM E84)
    • Flame Spread Index: 15
    • Smoke Developed Index: 250

    The Ideal Acoustic Solution for High-Design, High-Performance Interiors

    If you're designing a cutting-edge corporate office, a collaborative educational space, or a moisture-rich aquatic center, Poly Max™ delivers sustainable acoustical performance, robust material durability, and customizable aesthetics—all in one reliable solution.

    Specification
    • The Poly Max™ Polyester Acoustic Wall & Ceiling Panels offer a modern approach to sound control, combining architectural design with sustainable material integrity. These panels are crafted to manage echo and reverberation in a wide range of environments, making them effective as polyester acoustic panels for offices, classrooms, restaurants, aquatic centers, and residential spaces. Their clean aesthetic and customizable finishes allow them to function as subtle design elements or bold colorful acoustic panels that enhance interiors.

      Manufactured from 100% polyester fiber—60% post‑consumer recycled PET and 40% virgin PET—Poly Max panels are engineered for durability and sustainability. As PET sound panels, they are non‑toxic, non‑allergenic, and formaldehyde‑free, while resisting mold, mildew, and fungi. Certified for low VOC emissions and compliant with CDPH V1.2, these eco‑friendly PET acoustics contribute to LEED v4.1 EQ Credit: Low‑Emitting Materials. Unlike traditional materials, PET felt acoustical panels are hydrophobic and non‑hygroscopic, ensuring minimal moisture absorption and dimensional stability even in high‑humidity environments such as natatoriums.

      Their resilience makes them particularly suited for aquatic and chemically exposed spaces. Tested to ASTM C1338, these polyester fiber acoustical panels achieved zero fungal growth, while their chemical stability ensures resistance to airborne chloramines and cleaning agents. As durable polyester fiber sound panels, they maintain performance and appearance without corroding or degrading.

      Design versatility is a defining feature. Poly Max can be specified in a wide range of colors, customized with printed graphics, or engraved for branding and texture. They serve as noise absorption boards in classrooms, restaurant acoustical panels, or office acoustics solutions, while also functioning as DIY acoustics for home studios. Their tackable surface makes them practical for workspaces, and their adaptability extends to home studio PET felt acoustic panels, podcast room polyester sound panels, and broadcast studio acoustic treatment.

      Available in standard sizes of 24" × 48" and 48" × 96", with ceiling tile formats and custom CNC‑cut shapes, Poly Max panels come in thicknesses of ½", 1", and 2". Installation is straightforward with adhesives, RotoFast Snap‑On Anchors, mechanical fasteners, or Z‑bar systems. Lightweight and easy to field cut, they simplify integration into complex layouts.

      Safety is assured with Class A fire‑rated PET felt panels (ASTM E84), a Flame Spread Index of 15, and a Smoke Developed Index of 250. Combined with their impact‑resistant acoustics and eco‑friendly and recyclable acoustic solution, Poly Max panels deliver broadband sound absorption for speech clarity and reliable performance across diverse applications.

      From classroom acoustical panels and acoustic panels for offices and conference rooms to PET felt sound absorption panels for aquatic centers, Poly Max™ provides a high‑NRC, sustainable solution that balances acoustic excellence with modern design.

    Technical specification
    • Unique ref.acoustical-surfaces-poly-max-acoustical-panels
    • Product familyBuilding Materials
    • Product groupAcoustical Wall Treatment
    • TypeBuilding Material
    • Date of publishing2012-07-23
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    • Depth (inches)1
    Related
    • Material mainPolyester
    • Material secondaryPET
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States