Publish your products
Quiet Liner™ - Recycled Cotton Duct Liner

Quiet Liner™ - Recycled Cotton Duct Liner

Quiet Liner™ – Advanced Acoustic and Thermal Duct Insulation
Designed for performance. Engineered for comfort.

Quiet Liner™ is a high-performance, natural fiber acoustic liner developed specifically for HVAC duct systems. Crafted from recycled cotton fibers, this fiberglass-free insulation delivers exceptional sound absorption and thermal control—ideal for projects prioritizing occupant comfort, environmental health, and sustainability.

Quiet Liner™ features a durable, black, fire-resistant scrim facing on the air stream surface, enhancing product strength and integrity. Both the liner and facing are treated with an EPA-registered antimicrobial agent to resist microbial growth and ensure long-term system hygiene.

Key Benefits:

  • Superior Noise Reduction – Excellent sound absorption across a broad frequency range
  • Thermal Efficiency – Minimizes heat loss and gain, improving HVAC performance
  • Class A Fire Rated – Meets critical fire safety standards for commercial installations
  • Healthy Indoor Air Quality – Free of formaldehyde and fiberglass; no itch or skin irritation
  • Low Air Resistance – Maintains airflow and system efficiency
  • Antimicrobial Protection – Helps prevent mold, mildew, and bacteria buildup

Quiet Liner™ is the choice for professionals who demand performance without compromise—perfect for noise-sensitive environments like offices, schools, healthcare facilities, and mixed-use developments.

Specification
  • The Quiet Liner™ – Advanced Acoustic and Thermal Duct Insulation is engineered to deliver comfort, performance, and sustainability in HVAC systems. Made from recycled cotton fibers, this fiberglass-free HVAC acoustic liner provides both noise absorption insulation and thermal efficiency, making it a reliable choice for projects focused on occupant well‑being and environmental health.

    With its durable black scrim facing, Quiet Liner™ functions as a black-faced acoustical absorber while resisting microbial growth thanks to an EPA‑registered antimicrobial treatment. As a Class A fire-rated duct liner, it meets critical safety standards while maintaining low air-resistance acoustic insulation to support airflow and system efficiency.

    This cotton fiber acoustical absorber is formaldehyde‑free, non‑allergenic, and non‑irritant, ensuring healthy indoor air quality. It is ideal for ductwork acoustic treatment in offices, schools, healthcare facilities, and industrial spaces, where both mechanical room sound control and thermal efficiency acoustic insulation are essential.

    Available in rolls and sheets, Quiet Liner™ serves as a versatile solution for retrofit ductwork acoustic treatment, industrial and commercial HVAC sound control, and green building acoustic insulation (LEED‑friendly) applications. By combining natural fiber acoustics with proven durability, Quiet Liner™ offers professionals a dependable way to achieve excellent noise absorption (high NRC options) and long‑term system performance.

Technical specification
  • Unique ref.acoustical-surfaces-quiet-liner
  • Product familyAcoustical Wall Treatment
  • Product groupAcoustical Panels
  • TypeBuilding Material
  • Date of publishing2011-04-21
  • Edition number1
  • Width (inches)48
Related
  • Material mainCotton Fibers
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationCeiling
  • Uniclass 2015 CodePr_65_67_78_02
  • Uniclass 2015 DescriptionAcoustic duct linings
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 21 35
  • OmniClass TitleAcoustical Ceiling Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States