Publish your products
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber
CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber

    CURVE diffusors™ - Phase-Coherent diffusion, built in bass trap, mid-high internal absorber

    The CURVE Acoustical Diffuser System™
    Natural Sound. Architectural Style. Acoustic Precision.

    The CURVE Diffuser System™ offers an elegant and high-performance solution for designing acoustically accurate spaces. All three models of industry leading diffusors seamlessly blend acoustic performance with design flexibility—making them ideal for studios, listening rooms, performance spaces, commercial interiors, and high-end residential environments.

    The Curve Diffusor is an innovative, phase-coherent design with a constant-radius curve that ensures natural, even diffusion without the phase grating or distortion common in traditional quadratic-residue diffusors. An integrated mass loaded vinyl membrane bass absorption extends its performance into low frequencies, addressing both mid-high frequency diffusion and low-end control in one elegant unit.

    Product Benefits:

    • Dual-function acoustic control: Diffuses mid-to-high frequencies (300Hz–20kHz) and absorbs low frequencies (40–300Hz) via built-in mass loaded vinyl membrane
    • Safe, sustainable materials: No fiberglass or foam; filled with recycled cotton acoustic core
    • Flexible configurations: Modular 42" height allows stacking or alternating orientations on walls and ceilings
    • Architecturally refined: Available in a range of standard colors, premium fabrics, and wood veneers to match any design aesthetic
    • Easy installation: Comes with mounting cleats and hardware; optional floor stands available
    • No compromise in performance: Eliminates flutter echo, standing waves, and phase distortion

    Curve System Components:

    • Curve Diffusors (with vinyl diaphragmatic absorber membrane):
      • Small: 1" wide x 42” tall × 5" deep (custom options available, call for details)
      • Medium: 21"wide x 42” tall × 7" deep (custom options available, call for details)
      • Curve Deluxe: 14” wide x 46” tall × 5" deep

    Applications:
    Perfect for any environment where sound quality matters:

    • Recording studios, control rooms, broadcast booths
    • Home theaters, post-production suites, Foley stages
    • Performance halls, churches, rehearsal spaces
    • Boardrooms, classrooms, offices, museums, and retail environments

    Color & Finish Options:
    Stock colors: vary based on diffuser – call for details
    Custom fabric colors and wood veneer finishes available upon request

    The CURVE System™ is the natural-sounding, visually striking, and affordable way to transform ordinary rooms into sonically balanced, professionally accurate acoustic spaces.

    Specification
    • The CURVE Acoustical Diffuser System™ was created to bring natural‑sounding acoustics panels into spaces where precision and design must coexist. Unlike traditional quadratic‑residue designs that often introduce phase grating or distortion, we manufacturer phase‑coherent diffusers with a constant‑radius curve, ensuring smooth, even dispersion of sound. This makes our system one of the most advanced sound diffusers available today, trusted by professionals who demand accuracy and elegance in equal measure.

      At its core, the CURVE product line is more than just a series of diffuser options. Each unit integrates a mass loaded vinyl diaphragmatic absorber, transforming it into a combined diffusion and bass absorption panel. This dual‑function design diffuses mid‑to‑high frequencies while effectively and measurably absorbing low frequencies, eliminating flutter echo, standing waves, and phase distortion. As a result, the CURVE diffusers function as both flutter‑echo control panels and broadband acoustic diffusors, delivering balanced sound across the spectrum.

      Flexibility is built into the design. Available in multiple sizes—including small, medium, and deluxe— they can be configured as custom diffuser panels or stacked modularly to suit walls and ceilings. Designers can specify decorative acoustic diffusors with premium fabrics, wood veneers, or custom colors, making them equally at home in recording studio diffusers, home theater diffusers, or studio acoustic diffusers for professional control rooms.

      Applications span every environment where sound quality matters. The CURVE diffusers have become a staple in professional studio acoustic treatment, from mixing room diffusion panels and mastering room acoustic treatments to podcast room acoustic diffusion and broadcast studio acoustic diffusors. Enthusiasts appreciate their role as audiophile room diffusion panels, while architects specify them for diffusion panels for recording studios, home studio diffusors, and acoustic diffusers for balanced room acoustics in performance halls, churches, classrooms, and boardrooms.

      Installation is straightforward, with mounting cleats, hardware, and optional floor stands included. Once in place, CURVE panels deliver studio acoustic diffusers performance without compromise, transforming ordinary rooms into sonically balanced spaces. Their ability to serve as surround‑sound diffusion panels for theaters or acoustic diffusion panels for museums and retail environments underscores its versatility.

      The Curve System acoustic diffusers embody the perfect union of science and style. They not only solve acoustic challenges but also accentuate interiors with architectural refinement. For projects demanding custom diffuser panels that combine technical precision with aesthetic appeal, the CURVE diffuser system is the clear choice.

    Technical specification
    • Unique ref.acoustical-surfaces-the-curve-system
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Material
    • Date of publishing2013-06-18
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 16
    • CSI MasterFormat 2014 TitleFixed Sound-Reflective Panels
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States