Publish your products
Echo Eliminator™ - Bass Buster™
Echo Eliminator™ - Bass Buster™
Echo Eliminator™ - Bass Buster™
Echo Eliminator™ - Bass Buster™
Echo Eliminator™ - Bass Buster™
Echo Eliminator™ - Bass Buster™
Echo Eliminator™ - Bass Buster™

    Echo Eliminator™ - Bass Buster™

    Echo Eliminator™ Bass Buster
    High-Performance Low-Frequency Absorption for Demanding Acoustic Environments

    Echo Eliminator™ Bass Buster Panels deliver powerful, cost-effective low-frequency absorption—addressing one of the most challenging aspects of acoustic design. Manufactured from bonded acoustical cotton (B.A.C.) made from recycled fibers, this fiberglass-free solution provides deep, broadband absorption ideal for industrial facilities, architectural applications, and professional audio environments where bass buildup can compromise clarity and comfort.

    Engineered for versatility, Bass Buster Panels can be installed directly with adhesive or used as a backer material behind other acoustical systems or site-stretched fabric facings. Their environmentally conscious composition may qualify for LEED™ credits, offering both performance and sustainability in a single product.

    Ideal Applications
    Suitable for low-frequency control in:
    • Residential, commercial, and industrial environments
    • Classrooms, offices, conference rooms, community centers
    • Houses of worship and public spaces
    • Music rooms, recording studios, and theaters
    • Auditoriums, arenas, stadiums, and performing arts venues
    • Warehouses, manufacturing floors, and high-noise facilities
    • Restaurants, medical facilities, and mixed-use spaces

    Product Details
    Material: Bonded Acoustical Cotton (recycled fibers)
    Thickness: 4"
    Density: 1.5 lb. pcf
    Standard Size: 24" × 48"
    Special Sizes: Available with minimum quantities (call for details)
    Color: Charcoal

    Installation Method:
    • Adhesive or stick pins

    Designed specifically to solve low-frequency acoustic challenges, Echo Eliminator™ Bass Buster Panels provide a reliable, sustainable, and high-value solution for creating balanced, high-performing sound environments across a wide range of applications.

    Specification
    • Controlling low‑frequency energy is one of the most difficult challenges in acoustical design. The Echo Eliminator™ Bass Buster was developed specifically to address this issue, delivering deep bass absorption and reliable low‑frequency resonance control in environments where clarity and comfort are paramount. Made from bonded acoustical (recycled) cotton, this fiberglass‑free solution provides eco‑friendly bass traps that combine sustainability with high performance.

      Bass Buster functions as a versatile low‑frequency absorber, equally effective in studio sound treatment, home theater bass traps, or commercial acoustical bass treatment applications. Its broadband design ensures sub/bass/low-end absorption making it a trusted choice for recording studio acoustic treatment, mixing room bass control, and mastering room low‑frequency treatment. Musicians and engineers rely on it as studio bass traps or corner bass absorber systems to tame room modes and eliminate muddiness.

      Performance is uncompromising. These high‑performance bass absorbers act as broadband bass traps, reducing echoes and standing waves while functioning as echo and resonance reduction treatments. By integrating seamlessly into architectural spaces, they serve as acoustic bass control solutions for classrooms, offices, houses of worship, and large venues such as auditoriums, arenas, and performing arts centers.

      Sustainability is built in. As recycled cotton bass absorbers, Bass Buster panels are sustainable acoustic solutions that contribute toward LEED credits. Their environmentally conscious composition ensures safe handling, while their charcoal finish provides a professional aesthetic suitable for both industrial facilities and high‑end audio environments.

      Installation is straightforward. Whether adhered directly with adhesive or mounted using stick pins, Bass Buster integrates easily into existing acoustical systems or behind site‑stretched fabric facings. This flexibility makes it ideal for home studio bass traps, room mode control treatments, and noise reduction strategies in warehouses, medical facilities, restaurants, and mixed‑use spaces.

      The Echo Eliminator™ Bass Buster is more than just another absorber—it is a complete solution for low‑frequency acoustic control. By combining eco‑friendly bass traps with high‑performance absorption, it transforms problematic rooms into balanced, professional sound environments where every note and word is heard with precision.

    Technical specification
    • Unique ref.echo-eliminator-bass-buster
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Material
    • Date of publishing2025-11-20
    • Edition number1
    • Height (inches)48
    • Width (inches)24
    • Depth (inches)4
    Related
    • Material mainCotton Fibers
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 33
    • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes