Publish your products
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels
Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels

    Fabrisorb™ Decorative Fabric Wrapped Acoustic Panels

    Fabrisorb™ Fabric Wrapped Acoustic Panels

    Fabrisorb™ absorptive fabric wrapped fiberglass panels are custom made, offer outstanding performing and are an aesthetically pleasing acoustical panel. They are ideal for situations where form is just as important as function. These panels are a decorative and highly effective way to reduce echo and reverberation in a room. They are commonly used in listening rooms, theaters, music production studios, offices, restaurants, conference rooms and many other spaces where sound quality and aesthetics are equally important. Various types of hardware can be used for both ceiling and wall installations. We offer four different standard edge details and there are thousands of fabrics to chose from. With custom panel sizes and shapes made to order, these amazing looking panels help you create a space that is both visually and acoustically pleasing.

    • High Performing
    • Architecturally Decorative
    • Custom Engineered & Manufactured
    • Reduced Noise & Reverberation
    • 100% Custom Colors and Sizes

    MATERIAL:
    6-7 lb. density compressed fiberglass wrapped with decorative fabric

    FEATURES:
    Custom designed and manufactured to meet every need. Flat or curved panels. Soft or hard edges

    APPLICATIONS:
    Offices, Lobbies, Listening rooms, Theaters, Production Studios, Restaurants, Conference Rooms, Classrooms, Fellowship Halls, Band Rooms, Racquet Ball Courts, Spin Rooms, Noisy Hallways, Medical Offices, Churches and many more

    THICKNESS:
    1/2", 3/4", 1", 1 1/2", 2", 3" and 4" 

    SIZES:
    Standard: 2x4, 4x4 and 4x8
    Custom up to 4' X 10'

    COLORS:
    A wide range of standard colors; custom colors for woven fabrics and perforated vinyl

    FLAMMABILITY:
    ASTM E-84, Class A. - Flame Spread: 15; Smoke Developed: 40

    INSTALLATION:
    Adhesive and impaling clips, Z-bars, Mechanical Anchors, Hook-and-Loop, Magnets

    Specification
    • The Fabrisorb™ Fabric Wrapped Acoustic Panels are designed for spaces where aesthetics and acoustical performance must work hand in hand. These custom, beautiful and high performance acoustic panels combine a compressed fiberglass core with decorative fabric finishes, creating an elegant solution for commercial sound control and office acoustical panels applications.

      Largely custom manufactured to order, Fabrisorb™  panels offer flexibility in core configuration, panel size, thickness, and finish. Available in standard dimensions or as custom acoustic panels, they can made as standard geometric shapes or custom-cut on one of our CNC machines, produced four different profile, resin hardened edges, and wrapped in thousands of fabric options. This makes them ideal designer acoustic wall panels and decorative acoustic panels that create beautiful interiors while delivering reliable sound absorption panels performance.

      Functionally, Fabrisorb™ acoustical panels excel at reducing echo and reverberation. These high‑performance sound absorption panels provide broadband acoustic absorption, acting as noise reduction and sound absorption wall panels in offices, restaurants, classrooms, and theaters. Their versatility extends to spaces like listening rooms, production studios, and fellowship halls, as well as fabric wrapped panels for auditoriums and lecture halls.

      Fabrisorb™ is tested to ASTM E‑84 Class A, qualifying as fire‑rated acoustic panels. An optional, highly compressed fiberglass layer can be adhered to the face of a standard core ensures strength, making an impact‑resistant fiberglass panel with thermal and acoustic insulation properties. They also support low‑VOC sustainable acoustics, aligning with environmentally conscious design goals.

      Installation is straightforward, with options including adhesive, impaling clips and adhesive, Z‑bars, mechanical fasteners, hook‑and‑loop, or magnets. This flexibility allows Fabrisorb™ to work very well as office acoustic wall panels, commercial acoustic panels, and acoustic panels for offices and conference rooms.

      By combining architectural acoustical solutions with decorative acoustic wall panels, Fabrisorb™ delivers both form and function. Whether specified as sound absorption panels for schools and classrooms, office acoustic wall panels, or high‑end acoustical panels for premium spaces, they provide a custom, visually pleasing, and acoustically effective solution for today’s sound‑sensitive environments.

    Technical specification
    • Unique ref.nst14669
    • Product familyBuilding Materials
    • Product groupAcoustical Wall Treatment
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)120
    • Width (inches)48
    Related
    • Material mainFiberglass
    • Material secondaryFabric
    • Designed inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 14
    • CSI MasterFormat 2014 TitleAcoustic Stretched-Fabric Wall Systems
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States