Publish your products
Melamine Foam Pyramid Acoustical Panels
Melamine Foam Pyramid Acoustical Panels

    Melamine Foam Pyramid Acoustical Panels

    Melamine Pyramid Foam Panels

    High-Performance Acoustic Absorption – Striking Aesthetic – Class A Fire Rated

    Manufactured for exceptional sound control and visual impact, Melamine Pyramid Foam Panels offer a fiber-free, lightweight solution for a wide range of architectural and acoustical applications. The precision-cut pyramid pattern maximizes surface area for increased sound absorption while delivering a bold, modern aesthetic.

    Made from open-cell melamine foam in natural white or light grey, these panels are inherently Class A fire rated (ASTM E 84) and ideal for use in studios, offices, home theaters, schools, and industrial spaces. Standard thicknesses range from 2"–4" and all available in 2' x 2' panels. Panels can also be painted using acoustically transparent coatings for added design flexibility.

    Applications: Walls and ceilings in commercial, industrial, and residential environments
    Installation: Quick and secure with ASI Acoustical Adhesives

    Delivering both form and function, Melamine Pyramid Foam is a time-proven choice for professionals who demand acoustic excellence without compromising on visual appeal.

    Specification
    • The Melamine Pyramid Foam Panels deliver a unique combination of acoustic performance and bold architectural design. Precision‑cut into a pyramid pattern, these panels maximize surface area to achieve superior absorption, making them an effective lightweight acoustic absorber for reducing echo and reverberation while adding a striking, modern aesthetic to any space.

      Constructed from open‑cell melamine foam, the panels are available in natural white or light grey and can be finished with acoustically transparent coatings for added design flexibility. As Class A foam acoustical panels, they are inherently fire‑rated acoustic foam (ASTM E‑84), ensuring compliance with safety standards in commercial, residential, and industrial environments.

      Standard sizes are 2' x 2' with thickness options from 2" to 4", making them versatile for use as studio wall treatment, home studio foam panels, or podcast room panels. They are equally effective in recording studio acoustics, broadcast studio acoustic treatment, and acoustic treatment for classrooms and lecture halls. Their adaptability extends to acoustic foam for theaters and auditoriums, where both performance and aesthetics are critical.

      These melamine sound panels and melamine pyramid acoustic foam provide broadband absorption for mid‑high frequencies, improving clarity and speech intelligibility in spaces where communication and sound quality matter. As a non‑fibrous, dust‑free acoustic solution, they offer clean installation and long‑term reliability, while also contributing thermal and acoustic insulation properties.

      Quick installation with ASI Acoustical adhesives makes them practical for new builds or retrofits. Whether specified as soundproofing foam for walls and ceilings, recording studio acoustic foam panels, or high‑performance melamine foam panels for industrial facilities, the Melamine Pyramid Foam Panels are a proven choice for professionals seeking acoustic excellence with a distinctive visual impact.

    Technical specification
    • Unique ref.nst14671
    • Product familyWalls
    • Product groupCeiling and Wall Panels
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)24
    • Width (inches)24
    Related
    • Material mainMelamine
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • UNSPSC nameAcoustical insulation
    • UNSPSC code30141601
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 83 00
    • CSI MasterFormat 2014 TitleAcoustic Finishes
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States