Publish your products
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles
Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles

    Sailcloth & Vinyl Encapsulated Acoustical Hanging Baffles

    Sailcloth & Vinyl Encapsulated Acoustical Baffles - Custom Engineered & Manufactured

    Cost Effective
    High Performance
    Architecturally Decorative
    Custom Engineered & Manufactured

    MATERIAL: Fiberglass core encapsulated in Polyvinyl Chloride Film or Sailcloth.
    PATTERN: Plain - Type A or Type B mounting.
    FEATURES: Cost effective, lightweight, high acoustical performance, moisture and chemical resistant.
    APPLICATIONS: Any large area where noise and reverberation needs to be reduced. Gymnasiums, community centers, sports arenas, lunch rooms, swimming pools, factories, animal hospitals, food processing plants, large open plan areas.
    THICKNESS: 1", 2"
    SIZES: 2' x 4' (other sizes available upon request)
    CORE DENSITY: 1#, 1.65#, 2.25# & 3#/cub. ft.
    COLOR: PVC Film – 9 Colors; Sailcloth – 9 colors.
    FLAMMABILITY: Class A Sailcloth ASTM E84, F/S 15 S/D 30. PVC, F/S 25 S/D 30
    INSTALLATION: Grommets, Direct Hang, Spring Clips, Tie Wraps

    Specification
    • The Sailcloth & Vinyl Encapsulated Acoustical Baffles are engineered for spaces where sound control, durability, and visual appeal must work together seamlessly. These acoustical baffles begin with a high‑performance fiberglass core, then are fully encapsulated in either polyvinyl chloride film or sailcloth, creating vinyl‑wrapped acoustic baffles and sailcloth encapsulated baffles that stand up to demanding environments while delivering reliable acoustic performance.

      From the moment they’re installed, these overhead absorptive baffles designed to tame echo and reverberation in large, open volumes. Whether suspended as hanging baffles in a gymnasium or arranged as modular hanging baffle systems in a natatorium, they provide broadband sound absorption for large spaces without overwhelming the architecture. Their lightweight construction makes them easy to position, while their moisture‑resistant surfaces allow them to serve as humidity‑resistant baffles and moisture‑resistant hanging baffles in environments where traditional materials simply can’t survive.

      In swimming facilities, they work as dependable swimming pool baffles and sound absorption baffles for swimming pools and natatoriums, resisting chemical exposure and humidity while maintaining their form. In athletic spaces, they perform as baffles for gymnasiums, controlling crowd noise and improving clarity. In educational settings, they serve as school baffles and acoustic treatment for schools and classrooms, helping students hear and be heard. Their versatility extends to baffles for auditoriums and theaters, where they contribute to balanced acoustics without distracting from the visual design.

      The encapsulated finish makes them exceptionally easy to maintain—true cleanable baffles that withstand dirt, moisture, and daily wear. As industrial‑grade vinyl acoustic baffles, they are equally at home in factories, food processing plants, and animal care facilities, where durability and hygiene are essential. Their Class A fire ratings ensure they meet stringent safety requirements, qualifying them as Class A fire‑rated acoustical baffles suitable for public and commercial buildings.

      Designers appreciate their ability to function as decorative acoustic baffles for modern interiors, adding color and rhythm to ceilings while acting as subtle architectural acoustic design elements. Available in multiple densities, thicknesses, and color options, they can be tailored to meet both performance and aesthetic goals. Whether specified as fabric acoustic baffles, fabric‑faced hanging baffles, or vinyl ceiling baffles, each unit is custom‑engineered to integrate seamlessly into the space.

      Across community centers, sports arenas, lunchrooms, swimming pools, factories, and open‑plan facilities, these baffles deliver high NRC hanging baffles for echo control and dependable overhead sound absorption baffles. Their combination of durability, acoustic performance, and design flexibility makes them a trusted choice for architects, engineers, and facility managers seeking long‑lasting solutions that elevate both sound and space.

    Technical specification
    • Unique ref.nst14675
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)24
    • Width (inches)48
    Related
    • Material mainFiberglass
    • Material secondaryPVC
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States