Publish your products
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets
Exterior Grade Noise Barrier Quilted Curtains / Blankets

    Exterior Grade Noise Barrier Quilted Curtains / Blankets

    BBC-EXT-R-2 Exterior Sound Barrier/Absorber Blankets
    High-Performance Outdoor Acoustical Panels

    The BBC-EXT-R-2 exterior-grade sound blanket is a rugged, dual-function acoustical curtain/blanket that combines a dense noise barrier with a sound-absorbing quilted fiberglass layer—delivering both high sound transmission loss as well as extremely effective reverberation control in a single, durable product.

    Designed specifically for demanding outdoor environments, these blankets feature a UV-resistant vinyl-coated polyester (VCP) facing quilted over a nominal 2" thick fiberglass absorber. The absorptive blanket is stitched a 1 lb. p.s.f. scrim-reinforced vinyl noise barrier for outstanding sound transmission reduction. Other product combinations include a 1" thick fiberglass absorber or a 2 lb. p.s.f. vinyl barrier.

    Key Specifications:

    • STC: 33 (standard 1 lb. vinyl barrier)
    • NRC: 0.75 (standard 2” nominally thick fiberglass facing.
    • Weight: 1.45 lb/ft²
    • Nominal Thickness: 2"
    • Temperature Range: -20°F to +180°F
    • Standard Width: 54"; custom lengths up to 25' – most panels are custom made to height as needed.
    • Installation: (standard) Grommets top, middle and bottom edges
    • Panel connections: Vertical U.V. stable overlapping hook-and-loop stitched to mating vertical edges

    Available Colors:

    • Facing (Quilt): Gray, Black, Tan, White
    • Barrier: Gray, Black, Tan

    Features:

    • Weather-resistant and UV-stable for exterior use
    • Dual-function acoustical performance: barrier + absorber
    • Heavy-duty construction for long-term durability
    • Grommets and Velcro seams for fast, secure installation
    • Custom-fabricated to meet specific project requirements

    Applications:
    Ideal for outdoor or high-abuse environments where both sound absorption and blocking are critical

    • Pickleball court noise barriers
    • Construction site noise barriers
    • HVAC enclosures
    • Industrial equipment wraps
    • Temporary or permanent outdoor sound walls
    Specification
    • The BBC‑EXT‑R‑2 Exterior Sound Barrier/Absorber Blankets are engineered for exterior environments where both blocking and/or absorbing sound are critical. These rugged, dual‑function acoustical panels combine a heavy and high performance vinyl noise barrier with a quilted fiberglass absorptive facing, delivering high sound transmission loss alongside effective reverberation control in one durable exterior‑grade soundproofing solution.

      Designed for outdoor use, the blankets feature a UV‑resistant vinyl‑coated polyester facing quilted over a 2" fiberglass absorber. The absorptive layer is stitched to a scrim‑reinforced vinyl barrier, creating a quilted fiberglass noise barrier that withstands demanding conditions. Options include a 1" fiberglass absorber or a heavier 2 lb. barrier, allowing customization for specific project needs.

      Performance is proven. With an STC of 33 and NRC of 0.75, these combined noise barrier and absorber panels provide high‑performance outdoor noise reduction across a wide range of applications. They function as outdoor sound curtain systems, exterior acoustic barriers, and outdoor noise barrier curtains, making them ideal for industrial noise reduction and noise control for outdoor environments.

      Installation is straightforward. Standard grommets along the top and bottom edges and vertical UV‑stable hook‑and‑loop seams allow fast, secure connections. Available in multiple colors, these weather‑resistant sound panels and weatherproof and UV‑resistant acoustic curtains can be fabricated to custom sizes, supporting modular curtain systems for large areas and custom‑size exterior noise barrier curtains.

      Applications are extensive. The BBC‑EXT‑R‑2 is used as noise barrier curtains for outdoor HVAC units, sound control for generators and compressors, and acoustic curtains for construction sites. They provide noise reduction for loading docks and shipping areas, outdoor acoustic treatment for sports facilities, and soundproofing for outdoor event spaces. Their versatility also makes them effective as industrial noise control curtains, heavy‑duty outdoor acoustic curtains, and portable noise control curtain systems for temporary or permanent installations.

      By combining UV‑stable sound barrier technology with quilted noise control performance, the BBC‑EXT‑R‑2 delivers reliable, long‑term noise control for outdoor environments. Whether used around pickleball courts, construction sites, or industrial equipment, these blankets transform challenging spaces into quieter, more comfortable environments with ease.

    Technical specification
    • Unique ref.nst14679
    • Product familyBlanket Sound Isolation Insulation
    • Product groupPortable Noise Barrier
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)96
    • Width (inches)54
    Related
    • Material mainVinyl
    • Material secondaryFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code01 56 19
    • CSI MasterFormat 2014 TitleTemporary Noise Barriers
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States