Publish your products
Mass Loaded Vinyl Noise Barrier
Mass Loaded Vinyl Noise Barrier
Mass Loaded Vinyl Noise Barrier

    Mass Loaded Vinyl Noise Barrier

    Mass Loaded Vinyl Noise Barrier  by Acoustical Surfaces, Inc.

    • Reduces Noise Transmission and Improves Communication
    • Low Cost - Easy Install
    • No Lead Time - Nearly Always In Stock
    • Improves STC Ratings for Ceiling and Wall Assemblies

    MATERIAL: Mass Loaded Vinyl
    PATTERN: Smooth Finish
    FEATURES: High density pliable material to reduce noise transmission
    APPLICATIONS: Reduced noise transmission through ceilings, walls and machinery enclosures. Variations of vinyl are available to wrap duct work, plumbing or drainpipes as well as options that can be applied over suspended ceilings or in automotive or similar applications where noise reduction is needed
    THICKNESS: 1/16" - .5 lb./sq.ft. 1/8" - 1lb./sq.ft. 1/4" - 2lbs./sq.ft.
    SIZES: 54" Wide x 20', 30', 60' rolls (roll size varies based on weight needed)
    Also Available in sheets: 24"x24", 24"x48", 48"x96" or 54"x96"
    COLOR: Black (standard)
    Also Available: Grey, Black, Tan and Blue (UV Stable, Scrim Reinforced, Exterior rated), and Transparent/Clear
    FLAMMABILITY: UL 94VO
    INSTALLATION: Stapled, Screwed or Nailed to studs prior to installing drywall.  Other installation methods may vary based on application and type/variation of vinyl used.

    Specification
    • The Mass Loaded Vinyl Noise Barrier by Acoustical Surfaces, Inc. is a versatile solution for reducing noise transmission and improving acoustic comfort across residential, commercial, and industrial environments. This mass loaded vinyl material is engineered as a dense yet flexible soundproof barrier, designed to deliver effective MLV noise blocking while remaining easy to install and cost‑efficient.

      With its smooth finish and pliable construction, this soundproofing vinyl adapts to a wide range of applications. It can be used for wall soundproofing, as a ceiling noise barrier, or as a floor underlayment sound blocker. Variations are available for wrapping ductwork, plumbing, or drainpipes, and even for automotive soundproofing with MLV, making it one of the most adaptable flexible noise‑blocking materials for walls, floors, and ceilings.

      As a high‑STC barrier material, this product improves STC ratings for ceiling and wall assemblies, providing effective airborne sound isolation and functioning as a vibration and noise reduction barrier. Options include thicknesses of 1/16" (0.5 lb./sq.ft.), 1/8" (1 lb./sq.ft.), and 1/4" (2 lbs./sq.ft.), available in rolls up to 60' or as vinyl soundproofing sheets and custom‑cut MLV panels for easy installation.

      This industrial‑grade vinyl sound barrier is manufactured to resist tearing, moisture, and heavy use, while also meeting UL 94VO standards as a fire‑rated acoustic vinyl material. Standard colors include black, with additional options in grey, tan, blue, and transparent finishes for specialized applications.

      From soundproofing for home theaters and studios to acoustic vinyl barriers for offices and conference rooms, this product supports noise control for apartments and condos and soundproofing for machinery enclosures. Contractors and DIY users alike benefit from easy‑to‑install mass loaded vinyl rolls, making it an affordable MLV noise barrier for DIY soundproofing as well as a professional‑grade solution for large projects.

      By combining high‑STC mass loaded vinyl barrier performance with moisture‑resistant soundproofing barrier reliability, Acoustical Surfaces, Inc. delivers a product that is both practical and adaptable—an acoustic vinyl barrier that ensures quieter, more comfortable spaces wherever noise control is needed.

    Technical specification
    • Unique ref.nst14681
    • Product familyBuilding Materials
    • Product groupSound Isolation Insulation
    • TypeObject (single object)
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)240
    • Width (inches)54
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code32 35 16
    • CSI MasterFormat 2014 TitleSound Barriers
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States