Publish your products
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors
Studio 3D™ Soundproof Interior Doors

    Studio 3D™ Soundproof Interior Doors

    Studio 3D™ Soundproof Interior Doors
    High STC Performance – Custom Aesthetic – Designed for Critical Acoustic Spaces

    The Studio 3D™ Soundproof Interior Door sets a new standard for affordable, high-performance acoustic doors. Designed for demanding interior applications requiring exceptional sound isolation, these handcrafted door assemblies deliver STC ratings up to 56—all within a beautifully finished, fully customizable form.

    Each door is fabricated in-house using precision equipment and expert craftsmanship, allowing for extensive flexibility in size, wood species, finishes, and lite kit configurations. Standard units are built from Red Oak and are delivered pre-hung, assembled, and ready to stain or paint. Optional species such as Walnut, Maple, Cherry, and others are available upon request.

    Ideal for recording studios, performance spaces, high-value offices, media production facilities, hotels, conference rooms, and secure environments, the Studio 3D™ door blends acoustic performance with architectural elegance.

    Key Features:

    • Acoustic Rating: Up to STC 56
    • Door Thickness: 2¾" (Approx. 300 lbs. total weight)
    • Heavy-Duty 3-Point Latching System: Ensures consistent perimeter pressure and optimal seal engagement
    • Fully Adjustable Soundproof Jamb and Seals: Engineered for effective isolation and long-term durability
    • Integrated Automatic Door Bottom: No special threshold required
    • Pre-Hung Assembly: Includes matching extension jamb kit for thick wall conditions
    • Hardware: Standard G.U. three-point latch system with satin chrome or black Venice handle; other finishes available
    • Lite Kit Options: Multiple configurations including 10"x10", 10"x33", 22"x28", and others
    • Closer (Recommended): Heavy-duty commercial-grade closer in satin chrome; other finishes available

    Standard & Custom Options:

    • Profiles: Flat slab standard, with optional custom panel designs
    • Sizes: Standard 36"x80" and 36"x84"; custom sizes up to 8'W x 12'T and double-door configurations
    • Finishes: Paint-grade Poplar or stain-ready Red Oak standard; premium hardwoods available
    • Jambs: 6" jamb standard; extension kits available for walls >6"

    Whether you're designing for function, aesthetics, or both, Studio 3D™ doors offer the performance and customization flexibility required in today's acoustically sensitive interior environments.

    Specification
    • The Studio 3D™ Soundproof Interior Doors are crafted for spaces where silence, precision, and architectural refinement all matter. Built as true studio soundproof doors, they deliver the kind of isolation required in professional environments—spaces where even small amounts of noise leakage can compromise performance. With acoustic ratings reaching STC 56, these high‑STC studio doors function as robust sound control entry systems, reducing airborne noise transmission between rooms and supporting professional studio isolation at a level rarely achieved in a customizable wood door assembly.

      Every unit is handcrafted as a custom‑made acoustic door, fabricated in‑house to ensure consistency, accuracy, and design flexibility. Whether specified as acoustic recording doors, soundproof doors for recording studios, or acoustic doors for podcast rooms, each assembly is built with durable high‑performance construction—including a 2¾" thick slab, a heavy‑duty three‑point latching system, and a fully adjustable soundproof jamb engineered for long‑term reliability. These features allow the door to function as a true high‑performance sound door, maintaining uniform pressure around the perimeter for optimal sealing and isolation.

      Architects and designers appreciate the balance of performance and aesthetics. As decorative yet functional soundproof doors, Studio 3D™ units can be tailored in Red Oak, Poplar, Walnut, Maple, Cherry, or other premium hardwoods. They integrate seamlessly into architectural acoustic doors for performance spaces, high‑value offices, hotels, and media facilities. Lite kits in multiple sizes allow natural light or sightlines without compromising acoustic integrity, making them equally suitable as acoustic doors for broadcast and media facilities or video production studio sound‑rated doors.

      For residential environments, these doors serve as noise control doors for home studios, home theaters, and creative workspaces—bringing the same professional‑grade studio isolation doors used in commercial settings into private spaces. Their adaptability also makes them ideal for commercial and residential soundproof door solutions, supporting conference rooms, secure areas, and mixed‑use buildings where privacy and clarity are essential.

      As STC‑rated doors and high‑STC acoustic doors for studios, Studio 3D™ assemblies offer the performance of premium isolation systems while maintaining the warmth and beauty of handcrafted woodwork. They are available in standard and oversized configurations, including double‑door systems, ensuring compatibility with a wide range of architectural layouts.

      Whether installed in a recording studio, a performance venue, a broadcast suite, or a high‑end office, Studio 3D soundproof doors provide premium soundproof entry systems that elevate both the acoustic and visual quality of any space—delivering reliable, code‑compliant performance with the elegance of fine craftsmanship.

    Technical specification
    • Unique ref.nst14694
    • Product familyDoors
    • Product groupSound Control Doors
    • TypeBuilding Material
    • Date of publishing2013-08-07
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryComposite
    Classification
    • BIMobject CategoryDoors - Other
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 34 73
    • CSI MasterFormat 2014 TitleSound Control Door Assemblies
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States