Publish your products
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Ceiling Tiles
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Ceiling Tiles
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Ceiling Tiles
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Ceiling Tiles

    Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Ceiling Tiles

    Poly Max™ Ceiling Tiles are designed to balance modern aesthetics with everyday acoustic performance, PET felt polyester fiber ceiling tiles help create quieter, more comfortable commercial interiors by reducing unwanted echo and reverberation. Their lightweight drop-in design allows for quick installation into standard ceiling grid systems, making them an efficient solution for both new construction and renovation projects. Manufactured from durable polyester fiber, the panels provide long-term dimensional stability while resisting moisture, sagging, and common wear associated with high-traffic environments. Available in a variety of contemporary colors and two thickness options, PET felt ceiling tiles bring visual warmth and architectural character to offices, schools, hospitality spaces, retail environments, and other noise-sensitive interiors. Poly Max™ panels, baffles, clouds and ceiling tiles also incorporate recycled content, offering a sustainable acoustical solution that supports environmentally conscious building design.

    Specification
    • Applications

      Office interiors, Open office areas, Conference rooms, Meeting rooms, Call centers, Collaboration spaces, Classrooms, Lecture halls, Libraries, School corridors, Universities, Training rooms, Restaurants, Cafés, Hospitality spaces, Hotel lobbies, Retail stores, Shopping centers, Healthcare facilities, Waiting rooms, Reception areas, Auditoriums, Performing arts spaces, Music rooms, Band rooms, Churches, Community centers, Government buildings, Airports, Home theaters, Multi-purpose commercial spaces and more.

      CONSTRUCTION: Made from 100% polyester (PET) fiber with recycled content, forming a dense, non-toxic, hydrophobic core that resists moisture, mold, and degradation
      SIZES: Standard: (23 3/4” x 23 3/4”) and (23 3/4” x 47 3/4”) or custom up to 4' x 8'
      THICKNESS: 1/2" and 1"
      COLORS: 1” panels: White, Silver, Beige and Black
      1/2” panels: White, Beige, Tan, Brown, Silver, Gray, Black, Blue,
      Purple, Red, Orange and Lime
      FLAMMABILITY: ASTM E-84 Class A
      INSTALLATION: Lay-In (Standard T-Grid)

    Technical specification
    • Unique ref.poly-max-acoustic-polyester-pet-felt-acoustical-ceiling-tiles
    • Product familySuspended Ceilings
    • Product groupCeiling Tiles
    • TypeBuilding Material
    • Date of publishing2026-05-18
    • Edition number1
    Related
    • Material mainPolyester
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile