Publish your products
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Clouds
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Clouds
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Clouds
Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Clouds

    Poly Max™ - Acoustic Polyester (PET Felt) Acoustical Clouds

    Poly Max™ Polyester Acoustic Ceiling Clouds
    Design-Forward, High-Performance Ceiling Clouds for Modern Acoustic Control

    Poly Max™ Polyester Acoustic Ceiling Clouds provide a refined solution for managing echo and reverberation in open spaces, offering architects and designers a lightweight, sustainable, and visually flexible acoustic treatment. Crafted from 100% polyester—composed of 60% PET-recycled fiber and 40% virgin PET—these clouds are non-allergenic, non-toxic, formaldehyde-free, and resistant to fungal growth. Their consistent, smooth surface accommodates a wide range of design needs, from subtle color integration to bold, custom-printed graphics.

    Engineered for high indoor air quality, Poly Max™ Ceiling Clouds are GreenGuard Certified, passing the CDPH Standard Method V1.2 for low VOC emissions and contributing to LEED v4.1 EQ Credit: Low-Emitting Materials. This ensures they support healthy environments in education, commercial, and hospitality settings alike.

    Ideal Applications – rooms with high ceilings
    • Fellowship halls, gymnasiums, auditoriums, and music rooms
    • Restaurants, bars, and hospitality environments
    • Sports and entertainment venues
    • Convention centers and houses of worship
    • Industrial facilities and manufacturing spaces
    • Airports, lobbies, gathering or social halls and more

    Product Details
    Material: 100% Polyester (60% recycled PET / 40% virgin PET)
    Thickness Options: 1" or 2"
    Density:
    • 1": 7.5 pcf
    • 2": 5 pcf

    Standard Sizes: 24" × 48", 48" × 96"
    Custom Sizes: Up to 48" × 96"

    Installation Options:
    • RotoFast Cloud Anchors
    • Gripple Angel Mini Helix Anchors
    • 15/16" T-bar (glued and screwed to back)

    Performance & Environmental Attributes
    • Class A Fire Rated per ASTM E84
    • Light Reflectance: 83 (1" White), 82 (2" White)
    • Passes ASTM C1338 (no fungal growth)
    • GreenGuard Certified and compliant with CDPH V1.2 (VOC emissions)

    Combining clean aesthetics, sustainable materials, and reliable sound absorption, Poly Max™ Ceiling Clouds deliver a modern, high-performing acoustic solution that elevates both the visual and acoustic quality of any space.

    Specification
    • The Poly Max™ Polyester Acoustic Ceiling Clouds offer a design‑forward solution for managing acoustics in large, reverberant spaces. These PET acoustic clouds combine lightweight construction with sustainable materials, delivering effective noise absorbing clouds that enhance both sound quality and visual appeal.

      Crafted from 100% polyester—60% PET‑recycled fiber and 40% virgin PET—these polyester fiber ceiling clouds are non‑allergenic, non‑toxic, formaldehyde‑free, and resistant to fungal growth. Their smooth, consistent surface allows for versatile design integration, from subtle color accents to colorful PET felt acoustic clouds with bold, custom‑printed graphics.

      Engineered for healthy indoor environments, Poly Max™ is GreenGuard Certified and compliant with CDPH Standard Method V1.2 for low VOC emissions, contributing to LEED v4.1 EQ Credit: Low‑Emitting Materials. As eco‑friendly polyester acoustic clouds, they support sustainable building practices while providing reliable broadband sound absorption for large spaces.

      Available in thicknesses of 1" or 2" with densities of 7.5 pcf and 5 pcf respectively, these high‑performance acoustic ceiling clouds are offered in standard sizes of 24" × 48" and 48" × 96", with custom options machined or cut from standard large format blanks. Installation is simple with RotoFast Cloud Anchors, Gripple Angel Mini Helix Anchors, or T‑bar systems, making them adaptable as modular acoustic cloud systems and hanging acoustic cloud panels.

      Performance attributes include Class A fire‑rated acoustic clouds per ASTM E84, high light reflectance (83 for 1" white, 82 for 2" white), and compliance with ASTM C1338 for no fungal growth. These durable PET felt ceiling elements are designed for long‑term use in demanding environments.

      Ideal applications include acoustic clouds for gymnasiums and sports facilities, sound absorption clouds for classrooms and lecture halls, and decorative acoustic clouds for restaurants, lobbies, airports, and convention centers. They are equally effective in suspended ceiling acoustics for houses of worship, industrial facilities, and entertainment venues, providing large space noise reduction and high NRC acoustic clouds for echo control.

      By combining eco‑friendly and recyclable PET felt clouds with modern design flexibility, Poly Max™ delivers a refined acoustic solution that elevates both the look and sound of today’s most challenging spaces.

    Technical specification
    • Unique ref.poly-max-acoustic-polyester-pet-felt-acoustical-clouds
    • TypeBuilding Material
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment