Publish your products
Poly Max™ - Acoustic Polyester (PET Felt) Baffles
Poly Max™ - Acoustic Polyester (PET Felt) Baffles
Poly Max™ - Acoustic Polyester (PET Felt) Baffles
Poly Max™ - Acoustic Polyester (PET Felt) Baffles
Poly Max™ - Acoustic Polyester (PET Felt) Baffles
Poly Max™ - Acoustic Polyester (PET Felt) Baffles
Poly Max™ - Acoustic Polyester (PET Felt) Baffles

    Poly Max™ - Acoustic Polyester (PET Felt) Baffles

    Poly Max™ Acoustic Polyester Baffles
    High-Performance, Sustainable Sound Control for Modern Spaces

    Poly Max™ Acoustic Polyester Baffles deliver a sophisticated blend of aesthetics, acoustic performance, and sustainable design—ideal for environments where reverberation and echo must be controlled without compromising visual impact. Engineered from 100% polyester (60% PET-recycled fiber, 40% PET-virgin fiber), these lightweight baffles offer exceptional durability and indoor air quality performance. Poly Max™ is GreenGuard Certified and meets the CDPH V1.2 standard for low VOC emissions, supporting LEED v4.1 EQ Credit: Low-Emitting Materials.

    Designed for architects and designers seeking a versatile acoustical solution, Poly Max™ baffles are non-allergenic, non-toxic, formaldehyde-free, and resistant to fungi—making them suitable for both commercial and high-occupancy spaces. Their smooth, modern finish can be specified in a broad palette of colors or customized with printed graphics, allowing the baffles to blend seamlessly into any design scheme or become a visual centerpiece.

    Ideal Applications
    Poly Max™ baffles provide reliable sound absorption in:
    • Schools and civic spaces – gymnasiums, classrooms, auditoriums, music rooms
    • Restaurants, bars, and hospitality venues
    • Sports and entertainment facilities
    • Convention centers and houses of worship
    • Industrial and manufacturing facilities
    • Parking structures, airports, shooting ranges, and high-volume public areas

    Product Details
    Material: 100% Polyester (60% recycled PET, 40% virgin PET)
    Thickness Options: 1/2", 1", and 2"
    Densities:
    • 1/2": 12.5 pcf
    • 1": 7.5 pcf
    • 2": 5 pcf

    Standard Sizes: 24" × 48", 48" × 96"
    Custom Sizes: Up to 48" × 96"

    Installation Options:
    • Suspended ceiling baffle installation
    • Grommets (brass or silver) for 1/2" and 1" baffles
    • Eyelets (silver) for 1" and 2" baffles

    With their blend of sustainability, design flexibility, and acoustic performance, Poly Max™ Acoustic Polyester Baffles are a smart, future-focused choice for creating comfortable, high-performing interior environments.

    Specification
    • The Poly Max™ Acoustic Polyester Baffles provide a refined solution for controlling reverberation and echo in large, open spaces. These polyester ceiling baffles combine lightweight construction, sustainable materials, and modern aesthetics, making them an ideal choice for architects and designers seeking both acoustic performance and visual impact.

      Manufactured from 100% polyester—composed of 60% PET‑recycled fiber and 40% virgin PET—these lightweight acoustic baffles are non‑allergenic, non‑toxic, formaldehyde‑free, and resistant to fungal growth. As eco‑friendly PET baffles, they are GreenGuard Certified and compliant with CDPH V1.2 for low VOC emissions, contributing to LEED v4.1 EQ Credit: Low‑Emitting Materials. Their smooth finish can be specified in a wide range of colors or customized with printed graphics, allowing them to function as subtle design elements or bold decorative acoustic ceiling baffles.

      Available in thicknesses of 1/2", 1", and 2" with densities ranging from 12.5 pcf to 5 pcf, these PET sound baffles and PET felt sound absorption baffles are offered in standard sizes of 24" × 48" and 48" × 96", with custom options up to 48" × 96". Installation is flexible, with options including suspended ceiling mounting, grommets, or eyelets, making them adaptable as hanging PET baffles, hanging acoustical baffles, or modular PET felt baffle systems.

      Performance attributes include Class A fire‑rated acoustic baffles, reliable overhead acoustic absorption, and broadband sound absorption for speech clarity. These high‑performance acoustic ceiling baffles are designed to deliver large space noise reduction and high NRC acoustic baffles for echo control, while also functioning as impact‑resistant and durable PET felt baffles for demanding environments.

      Ideal applications include acoustic baffles for gymnasiums and sports facilities, sound absorption baffles for classrooms and lecture halls, and PET felt baffles for auditoriums and theaters. They are equally effective in restaurants, hospitality venues, convention centers, industrial facilities, airports, and other high‑volume public spaces where both acoustics and aesthetics matter.

      By combining eco‑friendly and recyclable acoustic solutions with modern design flexibility, Poly Max™ Acoustic Polyester Baffles deliver a future‑focused approach to modern aesthetic acoustic treatment—creating spaces that look polished, feel comfortable, and sound balanced.

    Technical specification
    • Unique ref.poly-max-acoustic-polyester-pet-felt-baffles
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Material
    • Date of publishing2025-11-19
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    Related
    • Material mainPolyester
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment