Publish your products
Sound Silencer™ - dBA Ceiling and Wall Panels
Sound Silencer™ - dBA Ceiling and Wall Panels
Sound Silencer™ - dBA Ceiling and Wall Panels
Sound Silencer™ - dBA Ceiling and Wall Panels

    Sound Silencer™ - dBA Ceiling and Wall Panels

    Sound Silencer™ dBA Acoustical Ceiling & Wall Panels

    Tri-Functional Diffuser • Blocker • Absorber

    Experience advanced acoustical control with Sound Silencer™ dBA Panels, a next-generation solution made from rigid porous ARPRO® P.E.P.P. material. Engineered to provide sound blocking, sound absorption, and sound diffusion in a single system, these panels deliver balanced acoustical performance ideal for environments requiring clarity, comfort, and professional-grade sound control.

    With a clean, modern aesthetic and exceptional durability, Sound Silencer dBA panels enhance studios, home theaters, commercial audio rooms, and any space where acoustical quality matters. Their non-fibrous polymer construction offers a safe, cleanable, and long-lasting alternative to traditional fiberglass panels—both indoors and outdoors.

    Key Benefits

    • Tri-Functional Acoustical Performance – One panel delivers diffusion, blocking, and absorption for control of reflections, reverberation, and noise transmission.
    • STC & NRC Ratings – Effective in both sound absorption and sound isolation applications.
    • Class A Fire Rating – Tested per ASTM E84 for compliance with commercial building requirements.
    • Non-Fibrous ARPRO® P.E.P.P. Construction – No fiberglass; offers a clean, non-irritating, and durable acoustical solution.
    • Built for Demanding Environments – Water-resistant for indoor use, moisture-resistant, impact-resistant, bacteria-resistant, and fungi-resistant.
    • Lightweight & Cleanable – Easy to install, maintain, and handle on the job site.
    • Low Emitting & Sustainable – Passes CDPH V1.2 and contributes to LEED v4.1 EQ Low-Emitting Materials.

    Applications

    Perfect for:
    Home theaters, recording studios, commercial soundrooms, pro audio applications, rehearsal spaces, broadcast rooms, and any acoustically sensitive venue.

    Material

    • Porous Expanded Polypropylene (P.E.P.P.)

    Thickness Options

    • 1"
    • 2"

    Standard Sizes

    • 24" × 24"
    • 24" × 48"

    Available Colors

    • Charcoal
    • White

    Installation

    • Adhesive, Z-bars or direct-attach with screws
    • Lightweight construction simplifies handling and reduces labor time.
    Specification
    • The Sound Silencer™ dBA Acoustical Ceiling & Wall Panels bring a new level of precision to architectural sound control, combining the capabilities of tuned acoustic panels, diffuser panels, and sound blockers into one seamless system. Made from rigid, porous ARPRO® Expanded Polypropylene, these polypropylene acoustical panels function as true tri‑functional panels, delivering diffusion, absorption, and isolation in a single, high‑performance package. Their balanced performance acoustics make them ideal for environments where clarity and control are essential—from home theaters and podcast rooms to commercial studios and conference spaces.

      Because they are entirely fiber‑free, these panels offer a safe non‑toxic non‑fibrous acoustical treatment that supports clean, healthy indoor environments. As fiber‑free acoustical panels and non‑fibrous acoustical wall and ceiling panels, they eliminate the irritation and particulate concerns associated with fiberglass, making them suitable for sensitive applications such as broadcast rooms, rehearsal spaces, and offices. Their polymer composition also creates washable acoustical panels that resist moisture, bacteria, and fungi, forming a durable, impact‑resistant acoustic panel solution for demanding installations.

      Acoustically, the dBA series excels. These dBA tuned acoustic panels provide high NRC panels for echo and reverberation control, while their density and structure contribute to meaningful sound isolation. As polypropylene sound absorption panels, they manage reflections and reverberation with precision, supporting acoustic treatment for mixing and mastering rooms, acoustic panels for recording studios, and sound absorption panels for podcast rooms. Their tackable, non‑abrasive surface also allows them to function as dual‑purpose sound absorption and tackable panels, adding utility in classrooms, offices, and creative workspaces.

      Visually, the panels integrate effortlessly into modern interiors. Their clean, minimalist finish allows them to serve as decorative acoustic panels for modern interiors and subtle architectural acoustic design elements. Available in charcoal or white, they can be arranged in modular panel systems for flexible layouts, whether installed as 24" × 24" tiles, 24" × 48" panels, or part of a larger acoustical composition.

      With a Class A fire rating, these Class A fire‑rated polypropylene panels meet commercial code requirements while offering long‑term durability indoors or outdoors. Their lightweight construction makes them true lightweight acoustical panels, simplifying installation with adhesives, Z‑bars, or direct fastening. As low VOC acoustical panels, they meet CDPH V1.2 standards and contribute to LEED v4.1 EQ credits, supporting sustainable building practices.

      From acoustic panels for offices and conference rooms to high‑end audio environments, the Sound Silencer™ dBA line delivers a rare combination of versatility, resilience, and acoustic precision—an advanced solution for projects that demand exceptional performance without compromising aesthetics.

    Technical specification
    • Unique ref.sound-silencer-dba-ceiling-and-wall-panels
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Material
    • Date of publishing2025-11-21
    • Edition number1
    • Height (inches)48
    • Width (inches)24
    Related
    • Material mainExpanded Polypropylene
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes