Publish your products
AL-9500 Specialty Access Door, Anti Ligature Access Door
Acudor

AL-9500 Specialty Access Door, Anti Ligature Access Door

Application

  • Designed for Anti-Ligature Installation
  • Designed to provide a fully gasketed fit in all types of walls and ceilings
  • This door is commonly used in prisons, correctional facilities, psychiatric Hospitals, etc.

Product Features

  • Fully gasketed access door
  • Formed door panel with reinforced edges and a concealed hinge, Fully welded frame flange, radiused corners along with closed cell gasket between the door and frame
  • Fully welded frame flange, radiused corners
Specification
  • AL-9500 Access Door Specifications:

    Door / Door Frame:  Stainless Steel or Steel: 14 gauge door, 14 gauge mounting frame, flange to be 1” wide

    Hinge: Concealed

    Gasket: Pemko S88 adhesive-backed bulb silicone gasket

    Standard Latch: Tamper-proof spanner head cam latch

    Optional Latches/Locks: Torx head, Torx Head w/ Security Pin, Cylinder Lock, Mortise Lock

    Finish:  Stainless steel: #4 satin polish.Steel: 5 stage iron phosphate with prime coat of White alkyd baked-on enamel

Technical specification
  • Unique ref.al-9500-anti-ligature-access-door
  • Product familyAccess Doors
  • Product groupSpecialty
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit