We are using cookies to provide our services

By using our services you agree to our use of cookies

Rainscreen Systems Series H

Unique ref.: Rainscreen_Systems_Series_H
Brand: AdermaLocatelli
Product family: Cladding System
Product group: H System
Date of publishing: 2018-01-10
Edition number: 1
Type: Showcase (model)
Download (2)
The anchoring system is composed of vertical profile type T or L in alluminium EN AX 6060 T6, cut in exact length according to the project request.The vertical groove along the vertical profile permit the front connection of the cladding plate in alluminium EN AW 6060 T6 and the fast correction of the level and alignment.
The vertical profiles are fixed to the wall at a certain distance each other (normally inthe middle of the vertical joint of the cladding) by means of special bracket plate L shape .The bracket dimension is calculated according to the load and the shape is studied to reduce the thermal bridge. The load brackets are fixed to the structure in concrete by means anchors (mechanical or chemical) and permit an adjustment of ±20 mm of the vertical alignment.The vertical profile is also fixed along the wall by means of intermediate bracket L shape and anchors according to the wall carattestycs.The cladding clip are fixed to the vertical profile by means of self drilling screw stainless steel A2. The fixing clip could be visible ( for tile thickness from 5 to 9 mm) or invisible ( for tile thickness from 10 to 20 mm). In the second case it is needed to realize a cut "kerf" on the base and on the top of the cladding.
All the anchorage system elements are produced following high standard of quality according to ISO 9001 and are also CE certified according to UNI EN 1090

Vertical profile type T, L or tube in alluminum ENAW6060T6 natural or black anodized 15micron

Type of cladding:
Tile in Gress 5-20 mm;
Extruded ceramic
HPL


Material main: Steel
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - Cladding
IFC classification: Curtain Wall
Uniclass 1.4 Code: L3811
Uniclass 1.4 Description: Curtain walls, rainscreen cladding
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
Uniclass 2015 Code: Pr_20_85_09_23
Uniclass 2015 Description: Curtain wall adjustable support brackets
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
CSI MasterFormat 2014 Code: 04 42 43
CSI MasterFormat 2014 Title: Stone Panels for Curtain Walls
OmniClass Number: 23-13 33 19 11
OmniClass Title: Cladding and Curtainwall Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application wall
Finish Material Alluminum
Method of Attachment Anchor bolt
Panel Thickness 5 mm — 20 mm
Panel Width 100 mm — 1200 mm
Product Type Anchor bracket
Standards, Certification, and Documentation EN 1090
Thickness 60 mm — 500 mm

All BIM objects are real products from real manufacturers confirmed and approved