We are using cookies to provide our services

By using our services you agree to our use of cookies

Rainscreen Systems Series S

Unique ref.: Rainscreen_Systems_Series_S
Brand: AdermaLocatelli
Product family: Cladding System
Product group: S System
Date of publishing: 2018-01-10
Edition number: 1
Type: Showcase (model)
Download (2)
The anchoring system is composed of vertical C shape profile type K1, K2 steel cold formed and with loop on the backside, distance 50 mm from loop to loop,cut according to the in exact length according to the project request. The vertical groove along the vertical profile allows, with the use of a special nut, the front connection of the horizontal profile and the fast correction of the level and alignment. The vertical profiles are fixed to the wall at a certain distance each other by means of special bracket plate OMEGA shape in steel.The bracket dimension is calculated according to the load and the shape is studied to reduce the thermal bridge. The load brackets are fixed to the structure in concrete by means of anchors (mechanical or chemical) and permit an adjustment of ±20 mm of the vertical alignment. The vertical profile is also fixed along the wall by means of a threated bar and chemical anchors. The Horizontal profile type S, in aluminium EN AW 6060T6 are is designed to support and hold the marble panel all along the base. This solution helps a lot during the installation of the marble and also reduces the load on the stone. To connect the top of the stone to the horizontal profile S, the stainless steel A2 ( AISI 304) clip must be inserted in the kerf made in the thickness of the stone. The stone is vertically pushed by the installer until the clip is connected to the gap on the bottom of the horizontal profile. The Horizontal profile has also a gap on the top to allow the connection to the vertical profile without holes.
This anchoring system is designed to allow the independent installation or dismantle any stone panel: this is very important during the construction activity or/and for maintenance.
All the anchoring system elements are produced following high standard of quality according to ISO 9001 and are also CE certified according to the UNI EN 1090.

Vertical profile type K1, K2, Steel S235 sedzimir galvanized, Hot dip galvanized, Stainless steel A2.

Cladding Horizzontal profile type S1,S, S3, S4, S5 alluminum ENAW6060 T6 natural or black anodized 15micron

System for not aligned joint. Type of cladding:
Stone in sheet thickness 3 or 4 cm ( 5 cm with special plate)
Tile in Gress 20 mm;
Extruded ceramic
Clay Brick;
GRC


Material main: Steel
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - Cladding
IFC classification: Curtain Wall
Uniclass 1.4 Code: L3811
Uniclass 1.4 Description: Curtain walls, rainscreen cladding
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
Uniclass 2015 Code: Pr_20_85_09_23
Uniclass 2015 Description: Curtain wall adjustable support brackets
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
CSI MasterFormat 2014 Code: 04 42 43
CSI MasterFormat 2014 Title: Stone Panels for Curtain Walls
OmniClass Number: 23-13 33 19 11
OmniClass Title: Cladding and Curtainwall Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Wall
Material Steel ; Aluminum
Method of Attachment Anchor bolt
Panel Thickness 12 mm — 40 mm
Panel Width 100 mm — 1400 mm
Product Type Anchor bracket
Standards, Certification, and Documentation EN 1090
Thickness 60 mm — 500 mm

All BIM objects are real products from real manufacturers confirmed and approved