Publish your products
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt CMH Delta™ Adjustable is a continuous insulation system with an adjustable design that caters to the dynamic needs of modern construction. Proudly made in the USA by Advanced Architectural Products, this system incorporates a structural composite metal hybrid sub-framing, which is engineered for flexibility and strength, allowing for precise adjustments to accommodate various wall conditions. The adaptability of GreenGirt CMH Delta Adjustable is particularly beneficial in addressing out-of-plumb walls and ensuring a level and uniform insulation layer. Available in depths of 2, 3, 4, 5, and 6 inches, this system achieves up to 92-99% thermal efficiency, retains a high effective R-value, and is offered in two customizable Z- and L-bracket shapes that can be installed either horizontally or vertically.

    Specification
    • GreenGirt CMH Deltaᵀᴹ Adjustable Configuration Options

      Compatible InsulationMineral wool, spray foam
      System ComponentsGreenGirt CMH  Z- or L-profile base brackets, rails or clips
      Flange Thickness0.20"
      Compatible SubstratesCMU, closed framing
      GreenGirt CMH Delta Base Bracket Length

      6"

      GreenGirt CMH Delta Base Bracket Depths2", 3", 4", 5", 6"
      Compatible Insulation Thickness2" - 6"
      GreenGirt CMH Delta Base Bracket OrientationHorizontal, vertical
      Compatible CladdingAll
      Drainage Plane LocationBehind GreenGirt CMH Delta Adjustable System

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

      Adjustable sub-framing

      Clips Bracket Support

    Technical specification
    • Unique ref.greengirt-cmh-delta-adjustable-system
    • Product familyContinuous Insulation Systems
    • Product groupWall Systems
    • TypeBuilding Material
    • Date of publishing2025-04-14
    • Edition number1
    Related
    • Material mainComposite
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit