Publish your products
BFL Series Lift Tables

BFL Series Lift Tables

3.9 out of 5 stars3.9(7 reviews)

The BFL series lifts were designed for the high travel applications that also require large platforms. These hydraulic lift platforms are designed to move multiple pallets or large loads up a floor level or to high mezzanines. These big lifts are all built with tubular steel legs to maximize the rigidity of the unit and to minimize the weight. Inquire about these hydraulic lifts for sale today!

Advance has the most standard units of multistage scissors lifts (MSL’s & BFL’s) in the industry. We also build custom design units frequently. The attached photos are of a unit we built this month. Specifications are platform 7′ X 13′, travel of 23′ and 12,000# capacity. If your customer has an application for a tall travel lift, be sure to talk to us. We have a lot of experience with big mechanical lift tables.

Specification
  • These units are equipped with the patented “Platform Centering Device”.

    • All of the controllers are assembled in our UL listed panel shop.
    • These units are fully primed and finished with a baked enamel finish.
    • The cylinders are machine grade with return lines.
    • The oil reservoirs are mild steel for long life.
    • These units conform to all applicable ANSI codes.
    • All pressure hoses are double wire braid with JIC fittings.
    • Two bi parting electrically interlocked folding gates are optional.
    • A manual lowering valve is standard.
Technical specification
  • Unique ref.BFLseriesLift
  • Product familyMaterial Handling Equipment
  • Product groupHydraulic Lift Tables, Single-Stage
  • TypeObject (single object)
  • Date of publishing2020-09-20
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Lifts
  • Uniclass 2015 CodeTE_30_30_60_60
  • Uniclass 2015 DescriptionScissor lifts
  • CSI MasterFormat 2014 Code11 13 00
  • CSI MasterFormat 2014 TitleLoading Dock Equipment
  • OmniClass Number23-23 13 11 19 11
  • OmniClass TitleElevating Platform Lifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit