Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/36139f87-2797-49f1-bd68-0a5885f59a73
Home
Categories
Kitchen
Appliances
AEG BI Coffee Machine 46*60 Horizon Line Black
Unavailable in United States
AEG
Follow
AEG BI Coffee Machine 46*60 Horizon Line Black
Subtle Blends. Intense Espressos. And everything in-between. From an espresso shot to a subtle blend, choose the coffee that best suits your tastes.
Download
Specification
Specification
KKK994500B 942401238
Technical specification
Technical specification
Unique ref.
AEG_BI_Coffee-machine-46-60_Horizon-Line_Black
Product family
Coffee Machine
Product group
Built-In Coffee Machines
Type
Object (single object)
Date of publishing
2019-05-02
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/compact-built-in-range/built-in-coffee-machine/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download