Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/6e5b850f-aa56-42a9-b473-de23fb02bb98
Home
Categories
Kitchen
Appliances
AEG BI DoD Fridge Freezer Bottom Freezer 556 1769
Unavailable in United States
AEG
Follow
AEG BI DoD Fridge Freezer Bottom Freezer 556 1769
Protect food quality and reduce waste. Electrolux fridge-freezers help preserve food’s nutrients and vitamins. By preventing temperature shocks, we keep food for longer, stopping it from going off too quickly and helping to reduce food waste.
Download
Specification
Specification
SCE818E6TF 925516102, SCB618F3LF 925512025, SCE818E5TC 925516103, SCE818C5TC 925516113, SCB61821LF 925512015, SCE818C5TC 925516117
Technical specification
Technical specification
Unique ref.
AEG_BI_DoD_Fridge_Freezer_Bottom_Freezer_556_1769
Product family
Fridge Freezer
Product group
Built-In Fridge Freezers
Type
Object (single object)
Date of publishing
2021-05-18
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooling/fridge-freezers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download