Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/a319bcaf-5581-4ea0-9513-ef3a8e741dac
Home
Categories
Kitchen
Appliances
AEG BI DoD Refrigerator 1769
Unavailable in United States
AEG
Follow
AEG BI DoD Refrigerator 1769
4.3
(10 reviews)
Why settle for fresh? Protect food and reduce waste. AEG fridge-freezers prolong food freshness and help preserve vitamins. With advanced, precise temperature control, your food’s natural benefits last longer and food waste is reduced.
Download
Specification
Specification
SKE81811DC 923584020, SKE81821DC 923584021, SKR81811DC 923584028, SKK8182VDC 923584034, SKB8181VDC 923584035
Technical specification
Technical specification
Unique ref.
AEG_BI_DoD_Refrigerator-1769
Product family
Refrigerator
Product group
Built In Refrigerator
Type
Object (single object)
Date of publishing
2019-06-11
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooling/refrigerators/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download