Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/77f751d2-e3c6-4288-b92f-517f63c9392e
Home
Categories
Kitchen
Appliances
AEG BI Wine cellar 46*60 Horizon Line Black
Unavailable in United States
AEG
Follow
AEG BI Wine cellar 46*60 Horizon Line Black
2.6
(5 reviews)
Providing the ultimate home for your best vintage, champagne and regular evening go-to. Create ideal conditions to preserve your wines and allow them to mature steadily.
Download
Specification
Specification
KWK884520B 923421109
Technical specification
Technical specification
Unique ref.
AEG_BI_Wine-cellar-46-60_Horizon-Line_Black
Product family
Wine Cellar
Product group
Built-In Wine Cellars
Type
Object (single object)
Date of publishing
2019-05-02
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/compact-built-in-range/built-in-wine-cooler/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download