Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/43d1c708-9ded-4089-bf72-0825c1b6e506
Home
Categories
Kitchen
Appliances
AEG Built In Washer Dryer HEC 54 White
Unavailable in United States
AEG
Follow
AEG Built In Washer Dryer HEC 54 White
5.0
(8 reviews)
Wash. Dry. Save. All in one. AEG washer-dryers allow you to wash and dry a complete laundry load uninterrupted or use each function separately and either wash, dry or just steam.
Download
Specification
Specification
L7WEG74BI 914606604, L7WSK864C 914606404
Technical specification
Technical specification
Unique ref.
AEG_Built_In_Washer_Dryer_HEC_54_White
Product family
Washer Dryer
Product group
Built In Washing Dryer
Type
Object (single object)
Date of publishing
2021-05-18
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/laundry/laundry/washer-dryers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download