Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/ee636a8c-a2ac-4bf2-ada9-30fb4ac712f5
Home
Categories
Kitchen
Appliances
AEG Coffee Machine 60 Horizon Line Matt Black
Unavailable in United States
AEG
Follow
AEG Coffee Machine 60 Horizon Line Matt Black
Subtle Blends. Intense Espressos. And everything in-between. From an espresso shot to a subtle blend, choose the coffee that best suits your tastes.
Download
Specification
Specification
KKK994500T 942401560, KKK994500T 942401574
Technical specification
Technical specification
Unique ref.
AEG_Coffee_Machine_60_Horizon_Line_Matt_Black
Product family
Matt Black collection
Product group
AEG
Type
Object (single object)
Date of publishing
2021-05-06
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/compact-built-in-range/built-in-coffee-machine/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download